This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland PlyFold Folding Chair

Unique ref.: sauder-012
Brand: Wieland
Product family: Folding
Product group: Plyfold
Date of publishing: 2014-10-06
Edition number: 1
Type: Object (single object)
Download (3)
o Plyfold is a durable, comfortable ancillary seating option for patient rooms
o Contoured cushions provide ergonomic comfort
o The plyfold + smartrail® offers convenient storage for mounting behind doors
o Back edge wall guard is standard on upholstered backs to prevent damage
o Plyfold comes standard with removable seat cushions for easy cleaning, repair, or replacement to extend product life
o smartrail® is a patented product, US patent no. 9,486,082.
o 10 year warranty on folding chair and smartrail


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Chairs, Stools & Benches
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 22.75 in
Height 16.25 ; 18.25 in

Wieland

Properties

Name Value
Area of Fabric 0.4 yd | 0.5 yd
Seat Width 16.25" | 18.25"
Seat Height 18"
Overall Width 19" | 21"

BIMobject®