This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland Rally, Corner

Unique ref.: sauder-017
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2015-02-18
Edition number: 1
Type: Object (single object)
Download (8)
Part of the Rally Modular Seating Collection, the corner unit complements any arm style to create numerous furniture configurations. Visit the Rally Collection page for features and benefits of the full line.
• 5 foot style options, including sled base and casters
• Ganging system easily secures modular configurations
• Standard moisture barrier protects cushions from spills
• Fully renewable; easy removal and replacement of fabric and components
• 25-year warranty


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Chairs, Stools & Benches
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 31 in
Height 31 in

Wieland

Properties

Name Value
Seat Height 18"
Seat Depth 21.5"
Seat Width 23"
Overall Width 31"
Area of Fabric 5 yd

BIMobject®