This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland Rally, Ottomans

Unique ref.: sauder-019
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2015-02-18
Edition number: 1
Type: Object (single object)
Download (11)
Part of the Rally Modular Seating Collection, square ottomans fit perfectly in-line with Rally seating, adding style and function to any Rally grouping. Visit the Rally Collection page for features and benefits of the full line.

o Upholstered and table top options available
o Power options available on table top surfaces
o 5 foot style options, including sled base and casters
o Ganging system easily secures modular configurations
o Standard moisture barrier protects cushions from spills
o Fully renewable; easy removal and replacement of fabric and components
o 25 year warranty


Material main: Fabric
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Chairs, Stools & Benches
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Name Value
Depth 31 in
Height 15 ; 16.25 ; 18 ; 20.75 in

Wieland

Properties

Name Value
Area of Fabric 1.75 yd | 2 yd | 3.25 yd
Overall Width 31"

BIMobject®