This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland Rally, Integrated Table

Unique ref.: sauder-020
Brand: Wieland
Product family: Lounge
Product group: Rally
Width (inches): 22.75
Height (inches): 26.75
Depth (inches): 28.5
Date of publishing: 2015-02-18
Edition number: 1
Type: Object (single object)
Download (8)
Part of the Rally Modular Seating Collection, the integrated table unit connects to the armless side of any Rally unit for a stylish, sturdy work surface. With the integrated table you can sit forward to use as a side table or turn inward to work with a neighbor – you choose! Visit the Rally Collection page for features and benefits of the full line.

o 3-bolt connection to adjacent units for a sturdy work surface
o 4 foot style options, including sled base
o Fully renewable; easy removal and replacement of fabric and components
o 25-year warranty


Material main: Wood
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 63

BIMobject Category: Furniture - Tables
Uniclass 2015 Code: Pr_40_50_52
Uniclass 2015 Description: Medical desks, tables and worktops
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Furniture - Tables

Name Value
Depth 28.5 in
Height 26.75 in

Wieland

Properties

Name Value
Area of Fabric 1.75 yd
Overall Width 22.75"

BIMobject®