We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wieland Link Armless Side Chair, Upholstered Seat and Back

Unique ref.: sauder-022
Brand: Wieland
Product family: Guest
Product group: Link
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (2)
o Plybent wood frame adds durability
o Generous clean out between seat and back
o Seats and backs are contoured for maximum comfort
o Available in two widths
o Designed to accommodate bariatric capacities, 500 lbs standard chair and 750 lbs. for wide version
o Arm caps are available in dove, sable, or black
o All models are wallsaver
o Complementary occasional tables in two widths
o Table tops are available with a thermoform top, laminate with self- edge top, or laminate with T-mold edge top
o Ganging system available
o Moisture barrier included
o 10 year warranty


Material main: Wood
Material secondary: Fabric
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Chairs, Stools & Benches
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved