This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland Rally Indulge Arm Style Loveseat, Available in Mid-Back Height

Unique ref.: sauder-035
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (3)
o The Rally collection offers four different arm styles and is completely configurable for a variety of lounge applications
o Rally can be used as single and modular pieces or as sectional groupings
o Rally comes standard with moisture barrier and fully renewable components
o The Rally collection is Greenguard certified
o 25 year warranty
o Casters 3 year warranty


Material main: Fabric
Material secondary: Wood
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs & Sofas
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Depth 31.5 in
Height 31 ; 35 in

Wieland

Properties

Name Value
Seat Height 18"
Seat Depth 21.5"
Arm Height 23.5"
Seat Width 46"
Overall Width 51.5" | 57"
Area of Fabric 6.5 yd | 7.75 yd
Weight Capacity 600 lb

BIMobject®