This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland Rally Indulge Arm Style Sofa, Available in Mid-Back Height

Unique ref.: sauder-036
Brand: Wieland
Product family: Lounge
Product group: Rally
Date of publishing: 2016-09-26
Edition number: 1
Type: Object (single object)
Download (3)
o The Rally collection offers four different arm styles and is completely configurable for a variety of lounge applications
o Rally can be used as single and modular pieces or as sectional groupings
o Rally comes standard with moisture barrier and fully renewable components
o The Rally collection is Greenguard certified
o 25 year warranty
o Casters 3 year warranty


Material main: Fabric
Material secondary: Metal
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs & Sofas
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

BIMobject SEEK Properties

Furniture - Sofas & Armchairs

Name Value
Depth 31.5 in
Height 31 ; 35 in

Wieland

Properties

Name Value
Seat Height 18"
Seat Depth 21.5"
Arm Height 23.5"
Weight Capacity 600 lb
Seat Width 69"
Overall Width 74.5" | 80"
Area of Fabric 9 yd | 10 yd

BIMobject®