This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Wieland Cove, Orthopedic Recliner

Unique ref.: sauder-cove-orthopedic-recliner
Brand: Wieland
Product family: Medical Chair
Product group: Cove
Width (inches): 29.25
Height (inches): 45
Depth (inches): 34.75
Date of publishing: 2017-09-01
Edition number: 1
Type: Object (single object)
o A single point assist lever/caster brake is recessed to minimize damage to the recliner and facility
o 500 lb. weight capacity, with wide, contoured back offers lower lumbar support
o Available with a straight back option
o Available with Transfer Arm option
o Arm motion allows chair to be positioned near bed prior to raising the arm
o Quick and safe
o Counterbalanced to remain open in raised position
o Available with straight back style only
o Cove comes standard with moisture barrier and fully renewable components
o Fully-upholstered styles are Greenguard Certified
o 25 year warranty
o Recliner Mechanism 10 year warranty
o Tablet arms, casters, and brakes 3 year warranty


Material main: Fabric
Material secondary: Wood
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 143

BIMobject Category: Furniture - Easy Chairs
Uniclass 1.4 Code: L8211
Uniclass 1.4 Description: Furniture
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
CSI MasterFormat 2014 Code: 12 50 00
CSI MasterFormat 2014 Title: Furniture
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
North America
  • United States

BIMobject®