We are using cookies to provide our services

By using our services you agree to our use of cookies

Wieland Perk Folding Chair

Unique ref.: sauder-perk-folding-chair
Brand: Sauder® Manufacturing Co.
Product family: Folding
Product group: Perk
Date of publishing: 2018-12-04
Edition number: 1
Type: Object (single object)
Download (2)
  • Perk’s engineered resin material makes cleaning easy
  • A durable, comfortable ancillary seating option for patient rooms
  • Contoured cushions provide ergonomic comfort
  • Perk + SmartRail® offers convenient storage for mounting behind doors
  • Perk comes standard with removable seat cushions for easy cleaning, repair, or replacement to extend product life
  • SmartRail® is a patented product, US patent  no. 9,486,082.
  • 10 year warranty on folding chair and SmartRail®


Material main: Plastic
Material secondary: Fabric
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Armchairs
Uniclass 2015 Code: Pr_40_50_51
Uniclass 2015 Description: Medical chairs and couches
OmniClass Number: 23-25 00 00
OmniClass Title: Medical and Laboratory Equipment
This product is available in:
North America
  • United States

All BIM objects are real products from real manufacturers confirmed and approved