Publish your products
B6P-SC HR+
Saval

B6P-SC HR+

Saval Bioclass extra sustainable eco-friendly foam extinguisher with 6 liter capacity. Extinguishing foam stored in a separate container apart from the water, for 100% extra durabilty of the foam. For use on types A and B fires and Li-Ion fires.

Technical specification
  • Unique ref.8905662
  • Product familyFire Extinguishers
  • Product groupFoam extinguishers
  • TypeObject (single object)
  • Date of publishing2015-07-23
  • Edition number1
  • Height (mm)565
  • Width (mm)210
  • Depth (mm)210
Related
  • Material mainSteel
  • Material secondaryRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)1.24
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationFire Suppression Terminal

Region availability

Europe
Belgium
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit