Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
saval/products/871c639b-bf15-46bb-8e3d-0b5ee2ff3cf9
Home
Categories
Fire Products
Protection
B6C-IFP
Saval
Follow
B6C-IFP
Saval Bioclass eco-friendy foam extinguisher with 6 liter frost resistant extinguishing foam to -30C. For use on types A and B fires.
Download
Technical specification
Technical specification
Unique ref.
8905700
Collection set
Fire Extinguishers
Collection
Foam extinguishers
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
565
Width (mm)
210
Depth (mm)
210
Links
Links
Product url
http://www.saval.nl/en/businesses/products/products/handheld-wheeled-fire-extinguishers/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Product certification
http://www.saval.nl/files/2014/11/Milieukeur-Certificaat-Bioclass-vorstvrije-schuimblussers-2014-%E2%80%93-2015.pdf
Technical description
http://www.saval.nl/wp-content/blogs.dir/5/files/2015/06/1.048E-B6C-IFP-B9C-IFP-extinguishers.pdf
Related
Related
Material main
Steel
Material secondary
Rubber
Weight Net (Kg)
1.13
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Fire Suppression Terminal
Region availability
Europe
Belgium
Netherlands
Similar products
Saval
Deco-D33 30m-1"
Download
Saval
B6P-F3
Download
Saval
B9C-IFP
Download
Saval
F6C 6L with lance
Download
Saval
B6C-F3
Download
Saval
AK2 CO2 extinguisher
Download