Publish your products
B6P-F3
Saval

B6P-F3

Saval Bioclass 100% PFAS Free eco-friendy foam extinguisher with 6 liter extinguishing foam. For use on types A and B fires.

Technical specification
  • Unique ref.8905720
  • Product familyFire Extinguishers
  • Product groupFoam extinguishers
  • TypeObject (single object)
  • Date of publishing2021-08-19
  • Edition number1
  • Height (mm)560
  • Width (mm)230
  • Depth (mm)162
Related
  • Material mainSteel
  • Material secondaryRubber
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Belgium
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit