Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/53a83b58-7f3f-418d-a688-5bfb86923a58
Home
Categories
Fire Products
Protection
F6C 6L with lance
Unavailable in United States
Saval
Follow
F6C 6L with lance
5.0
(5 reviews)
Saval Bioclass eco-friendly foam extinguisher with extension lance and 6 liter extinguishing foam for oil and fat fires. For use on type F fires.
Download
Technical specification
Technical specification
Unique ref.
8905865
Product family
Fire Extinguishers
Product group
Foam extinguishers
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
565
Width (mm)
210
Depth (mm)
210
Links
Links
Product url
https://www.saval.nl/producten/fc-vetblusser/17/27/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Product certification
http://www.saval.nl/files/2014/11/Milieukeur-Certificaat-Bioclass-schuimblussers-2014-%E2%80%93-2015.pdf
Technical description
https://www.saval.nl/producten/fc-vetblusser/17/27/#downloads
Related
Related
Material main
Steel
Material secondary
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1.245
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Fire Suppression Terminal
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download