Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/48cfc735-1c75-4207-8815-620bd0e50fa3
Home
Categories
Fire Products
Protection
PG6
Unavailable in United States
Saval
Follow
PG6
Saval Cartridge activated drypowder extinguisher with 6 kg PG-powder. Very effective against all common types of fires. For use on type A, B and C fires.
Download
Technical specification
Technical specification
Unique ref.
8909051
Product family
Fire Extinguishers
Product group
Powder extinguishers
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
443
Width (mm)
220
Depth (mm)
162
Links
Links
Product url
https://www.saval.nl/producten/pg-poederblusser-abc/2/1/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
https://www.saval.nl/producten/pg-poederblusser-abc/2/1/#downloads
Related
Related
Material main
Steel
Material secondary
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1.06
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download