Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/66565266-27a6-4441-8104-aa2b1398e3f1
Home
Categories
Fire Products
Protection
Deco-D31 20m-3/4"
Unavailable in United States
Saval
Follow
Deco-D31 20m-3/4"
Saval Deco fire hose reel with red (RAL3000) steel disks and 20 meter 3/4" rubber fire hose. For use on type A fires.
Download
Technical specification
Technical specification
Unique ref.
8921400
Product family
Fire hose reels
Product group
Fire hose reels
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
600
Width (mm)
600
Depth (mm)
130
Links
Links
Product url
https://www.saval.nl/producten/deco-d-rood/36/67/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Product certification
https://www.saval.nl/uploads/2017/07/KIWA-Certificaat-Haspels-Prestatiebestendigheid-AVCP-1-CPR-6073-Saval.pdf
Technical description
https://www.saval.nl/producten/deco-d-rood/36/67/#downloads
Related
Related
Material main
Steel
Material secondary
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1.315
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Fire Suppression Terminal
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download