Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/e18af0eb-fdbd-4c9d-8c31-6a1a9d0f8e5c
Home
Categories
Fire Products
Protection
Facade cabinet
Unavailable in United States
Saval
Follow
Facade cabinet
Saval Facade cabinet for dry riser water supply. Corrossion and vandalism proof protection for dry risers.
Download
Technical specification
Technical specification
Unique ref.
8921802
Product family
Dry riser equipment
Product group
Facade cabinets
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
500
Width (mm)
500
Depth (mm)
300
Links
Links
Product url
https://www.saval.nl/producten/gevelkast-voor-droge-blusleiding/129/265/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
https://www.saval.nl/producten/gevelkast-voor-droge-blusleiding/129/265/#downloads
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1.3
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
72
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Edwards
GC LED - Ceiling - Horn - Strobe
4.6
(
15
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download