Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/56d2c5fd-5a0a-469e-9d72-797d64498096
Home
Categories
Fire Products
Protection
Console type NOV-A
Unavailable in United States
Saval
Follow
Console type NOV-A
Saval High-end design stand allowing freestanding installation of a fire hose reel, with space for a manual fire alarm. A protective bar around the hose reel is optional.
Download
Technical specification
Technical specification
Unique ref.
8922140
Product family
Stands for hose reels and cabinets
Product group
Hose reel stand
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
1365
Width (mm)
650
Depth (mm)
215
Links
Links
Product url
https://www.saval.nl/accessoires/nov-a-brandslanghaspel-console/32/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
http://www.saval.nl/wp-content/blogs.dir/5/files/2015/07/3.300E-Stands-for-hose-reels-and-cabinets.pdf
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
1.5
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download