Publish your products
O 31-N cabinet
Saval

O 31-N cabinet

Saval Hose reel cabinet for surface mounted installation. Can hold the Deco-D31 hose reel. Colour white (RAL9010). Top or bottom water supply possibilities. Door swings either to the right or left, depending on installation. Door with 2 openings for apply
Technical specification
  • Unique ref.8931201
  • Product familyHose reel cabinets
  • Product groupSurface mounted cabinets
  • TypeObject (single object)
  • Date of publishing2021-07-21
  • Edition number1
  • Height (mm)945
  • Width (mm)735
  • Depth (mm)138
Related
  • Material mainSteel
  • Material secondarySteel
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)1.87
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationFire Suppression Terminal

Region availability

Europe
Belgium
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit