Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/9de9f433-bbd2-43fc-af23-1766a7b8f530
Home
Categories
Fire Products
Protection
C 32-N cabinet
Unavailable in United States
Saval
Follow
C 32-N cabinet
Saval Combination cabinet for fire hose reel and fire extinguisher. Can hold the Deco-D31 or D32 hose reel and a 6 or 9 liter fire extinguisher. Can either be installed surface mounted or flush mounted. Colour white (RAL9010).
Download
Technical specification
Technical specification
Unique ref.
8931221
Product family
Hose reel cabinets
Product group
Combination cabinets
Type
Object (single object)
Date of publishing
2021-07-21
Edition number
1
Height (mm)
945
Width (mm)
1090
Depth (mm)
215
Links
Links
Product url
https://www.saval.nl/producten/combinatiekast/53/137/
Technical description
https://www.saval.nl/producten/combinatiekast/53/137/#downloads
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
3.6
Classification
Classification
BIMobject Category
Fire Products - Protection
IFC classification
Fire Suppression Terminal
Region availability
Europe
Belgium
Netherlands
Similar products
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download
Edwards
Intelligent Carbon Monoxide Detector
4.3
(
16
)
Download