Publish your products
Wheeled hose reel 70m1" 30m3/4"
Saval

Wheeled hose reel 70m1" 30m3/4"

Saval wheeled hose reels are specifically developed for the protection of large surfaces. The special construction makes sure that the wheeled hose reel is always ready for use, effective and manoeuvrable. The 70 meter fire hose is the water supply hose and the 30 meter fire hose is the extinguishing hose. For use on type A fires.
Technical specification
  • Unique ref.8991103
  • Product familyWheeled fire extinguishers
  • Product groupWheeled hose reels
  • TypeObject (single object)
  • Date of publishing2015-07-23
  • Edition number1
  • Height (mm)1059
  • Width (mm)881
  • Depth (mm)540
Related
  • Material mainSteel
  • Material secondaryRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)4.7
Classification
  • BIMobject CategoryFire Products - Protection

Region availability

Europe
Belgium
Netherlands
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit