Publish your products
Vetonit - Premix Plaster S - Sprayable Premixed Cementitious Plaster System
Vetonit - Premix Plaster S - Sprayable Premixed Cementitious Plaster System
    Saveto

    Vetonit - Premix Plaster S - Sprayable Premixed Cementitious Plaster System

    Premix Plaster S is a cement-based plastering/ rendering material composed of hydraulic binders, selected manufactured sand, aggregates and special additives. It is supplied as a dry powder in bags/ bulk ready to use on site, which requires only the addition of clean water to produce cohesive mortar. Premix Plaster S is specially designed for application by spray machine. It can be used manually if required, contains a special shrinkage control additive, and provides good adhesion with a uniform color surface. 

    The system comprises:

    • Layer 1: Substrate - Fair-Faced Concrete / Concrete Masonry Unit (CMU)
    • Layer 2: Scratch Coat - Spatter Dash SB - Premixed Cementitious Scratch Coat / Key Coat
    • Layer 3: Cement Plaster - Premix Plaster S - Sprayable Cementitious Premixed Plastering / Rendering Material

    Uses: 

    • Designed for spray applications, internally or externally, in wet and dry conditions, onto block walls and rough surfaces, without the necessity of the prior application of a spatterdash coat prior application.
    • Can be used manually if required.

    Features and Benefits:

    • Fast mixing application using a spray machine. 
    • It contains a special additive that reduces friction and prolongs the lifespan of the equipment.
    • Factory controlled pre-blend ensures consistently high quality.
    • Requires only the addition of water on-site at the time of usage.
    • Uniform color/mass.
    • Improved workability & curing.
    • Easy application with uniform work flow enables high productivity & superior finishing.
    • Strong adhesion on a variety of substrates.
    • Internal & external applications.
    • Shrinkage control reduces surface cracks.
    • Suitable for humid & dry conditions.
    Specification
    • Standard Compliance:

      • ASTM C 926
      • ASTM C 150
      • SASO EN 998-1
    Technical specification
    • Unique ref.Premix-Plaster-S
    • Product familyPlasters and Masonry
    • Product groupSprayable Cementitious Plaster
    • TypeBuilding Materials
    • Date of publishing2024-02-13
    • Edition number1
    Related
    • Material mainCement
    • Designed inSaudi Arabia
    • Manufactured inSaudi Arabia
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_31_64_29
    • Uniclass 2015 DescriptionFactory mixed plasters
    • CSI MasterFormat 2014 Code09 24 00
    • CSI MasterFormat 2014 TitleCement Plastering
    • OmniClass Number23-13 37 19
    • OmniClass TitleExterior Plasters

    Region availability

    Asia Africa
    Bahrain
    Egypt
    Iraq
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    United Arab Emirates
    Yemen
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit