Publish your products
Vetonit - Vetotop EL499 - Heavy Duty Self Smoothening Epoxy Floor Topping System 2-4mm
Saveto

Vetonit - Vetotop EL499 - Heavy Duty Self Smoothening Epoxy Floor Topping System 2-4mm

Vetotop EL499 is a multi-component, high-performance, self-leveling, epoxy flooring system that flows in a honey-like manner to self-leveling to a perfect level. Once cured, the product has excellent abrasion and chemical resistance. Vetotop EL499 provides an attractive, hard-wearing, and easily cleanable floor finish. The product enhances the lighting in the environment due to its reflective properties.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Primer - Vetoprime EP491 - Solvent-free epoxy primer
  • Layer 3: Epoxy self-smoothening Topping - Vetotop EL499 - Epoxy self-smoothening flooring 2-4 mm thickness
  • Layer 4: Line marking - Vetotop UC373 - Line marking polyurethane coating for traffic

Uses

  • In industrial kitchens and food processing plants.
  • In vehicle factories and car parks.
  • In clean rooms and laboratories.
  • For heavy-duty applications such as, turbine rooms, armories, and hangers.
  • For any flooring where impact resistance is required.

Features and benefits:

  • Its solvent free formulations make low odor during application.
  • Fast, easy application.
  • High abrasion and chemical resistance.
  • Low maintenance costs.
  • Hygienic, impervious, and easy to clean.
  • Available in 8 standard colors (with the possibility of custom RAL colors).
  • High bonding properties (stronger than the concrete cohesive strength).
Specification
  • Standard Specification Compliance

    ASTM C722, EN 1504-2, EN 13813

Technical specification
  • Unique ref.Vetotop-EL499
  • Product family Coverings, coatings and finishes
  • Product groupResinous Fluid-Applied Flooring
  • TypeBuilding Materials
  • Date of publishing2025-09-14
  • Edition number1
Related
  • Material mainEpoxy
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_68_27
  • Uniclass 2015 DescriptionEpoxy resin coatings
  • CSI MasterFormat 2014 Code09 67 23
  • CSI MasterFormat 2014 TitleResinous Flooring
  • OmniClass Number23-15 21 21
  • OmniClass TitleHigh Performance Coatings

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit