Publish your products
Vetonit - Vetotop XT539 - Dry Shake Monolithic Floor Hardener for Industrial and Heavy Traffic  Areas
Saveto

Vetonit - Vetotop XT539 - Dry Shake Monolithic Floor Hardener for Industrial and Heavy Traffic Areas

Vetotop XT539 is a cementitious floor dressing material composed of hydraulic binders, selected hard-wearing aggregates, and special additives. It is supplied as a dry powder in pre-weighed bags ready to use on-site. Vetotop XT539 is applied by the dry shake method to provide a hard-wearing top surface that bonds monolithically to the concrete flooring. It is ideal for all industrial areas subjected to heavy traffic, such as power stations, heavy industry, agricultural buildings, distillation plants, laboratories, abattoirs, warehouse floors, loading bays, and workshops.

The system comprises:

  • Layer 1: Substrate - Concrete Slab
  • Layer 2: Dry-shake floor hardener - Vetotop XT539 - Non-metallic emery-based dry-shake monolithic floor hardener

Uses:

  • Enhancing concrete floor surface properties.
  • Provide an abrasion-resistant concrete floor surface.
  • Fiber suppressant of concrete floors.
  • Enhance the durability of concrete floors.
  • Dust-proofing of concrete slabs.

Features and benefits:

  • Premixed, ready to use, offering factory-controlled quality assurance.
  • Ease of application.
  • High abrasion and impact resistance.
  • Bonds monolithically to fresh concrete.
  • No-dusting surface.
  • Non-oxidizing.
  • Slip-resistant finish.
  • Provides a hard, dense surface resistant to oils and petroleum-based products.
  • Suitable for internal and external use.
  • Economic installation.

Design Criteria:

Use a properly designed non-bleeding concrete mix of required strength, with a minimum cement content of 300 Kg and a slump of 75 mm and not more than 3% entrained air. The surface is then floated with a wooden or aluminum float. After casting, remove any bleeding water from the concrete.

Specification
  • Standard Compliance:

    • Tested according to ASTM C779
Technical specification
  • Unique ref.Vetotop-XT539
  • Product family Coverings, coatings and finishes
  • Product groupFlooring Treatment
  • TypeBuilding Materials
  • Date of publishing2025-11-26
  • Edition number1
Related
  • Material mainCementitious
  • Designed inSaudi Arabia
  • Manufactured inSaudi Arabia
Classification
  • BIMobject CategoryFlooring - Flooring
  • IFC classificationFloor
  • Uniclass 2015 CodePr_35_31_85_98
  • Uniclass 2015 DescriptionWearing surface dry shake materials
  • CSI MasterFormat 2014 Code09 61 00
  • CSI MasterFormat 2014 TitleFlooring Treatment
  • OmniClass Number23-15 17 11 15 13
  • OmniClass TitleFloor Hardeners

Region availability

Asia Africa
Bahrain
Egypt
Iraq
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
United Arab Emirates
Yemen
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit