Publish your products
Koncept Office Cabinet KC-PLAY-JOBIO

Koncept Office Cabinet KC-PLAY-JOBIO

KC-PLAY/JOBIO/DK120-White
Specification
  • -Custom Label Hot Price -Flat Pack No -Material Wood -Color White -Style Minimal -Brand KONCEPT FURNITURE -Condo & Small Space Yes -Dimension 120 x 60 x 75 cm.
Technical specification
  • Unique ref.Koncept_Office_Cabinet_KC-PLAY-JOBIO
  • Product familyOffice
  • Product groupCabinet
  • TypeObject (single object)
  • Date of publishing2023-08-03
  • Edition number1
  • Height (mm)75
  • Width (mm)120
  • Depth (mm)60
Related
  • Material mainWood
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryFurniture - Office Tables
  • OmniClass Number23-21 13 25
  • OmniClass TitleOffice Equipment

Region availability

Asia
Thailand
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit