We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HÅG Capisco 8107

Unique ref.: HAGCapisco8107
Brand: Flokk
Product family: HÅG
Product group: Office swivel chairs
Date of publishing: 2016-02-22
Edition number: 1
Type: Object (single object)
HÅG Capisco 8107 is delivered with a seat, back and headrest. The saddle seat can be adjusted between low and high working positions, all the way up to standing, enabling you to be more dynamic in your movements while still balanced. The seat height, seat depth and back height can be adjusted. Tilt resistance is adjustable and lockable. The footbase is delivered in black or silver-lacquered aluminium. Standard 200 mm gas lift. A footbase in polished aluminium is optional.


Material main: Fabric
Material secondary: Aluminium
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Furniture - Office Chairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-12-57
Uniclass 2.0 Description: Office Chairs
NBS Reference Code: 35-12-57
NBS Reference Description: Office Chairs
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved