We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

HÅG Capisco Puls 8001

Unique ref.: HAGCapiscoPuls8001
Brand: Flokk
Product family: HÅG
Product group: Office swivel chairs
Date of publishing: 2016-02-22
Edition number: 1
Type: Object (single object)
HÅG Capisco 8001 is a flexible stool with a saddle seat. The saddle seat can be adjusted between low and high working positions, all the way up to a sit-stand position, enabling you to be more dynamic in your movements while still sitting balanced. The plastic seat has an integrated cushion for improved comfort. The seat height and the seat depth can be adjusted. The five star base is delivered in black or silver-lacquered aluminium. Standard 200 mm gaslift. A five star base in polished aluminium, black plastic or blue-grey plastic is optional.


Material main: Plastic
Material secondary: Metal
Designed in: Norway
Manufactured in: Norway

BIMobject Category: Furniture - Office Chairs
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-12-57
Uniclass 2.0 Description: Office Chairs
NBS Reference Code: 35-12-57
NBS Reference Description: Office Chairs
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

All BIM objects are real products from real manufacturers confirmed and approved