SCG D'COR Lath&Trim Wood Skirt ClassicSCG D'COR Lath&Trim Wood Skirt Classic
View previous images
View next images

SCG D'COR Lath&Trim Wood Skirt Classic

D'COR Wood Skirt Classic 

For covering the wall around the joint between floor and wall Prevents smudges on the walls and helps decorate the walls to be more beautiful. 

•Closely attached to the connection between the floor and the wall. Because there is a chamfer below the lotus plank to help adjust the plane

•Termite resistant, can be used for a long time 

•There are 2 edges, which is a primer. Paint over the real right away.


Technical specification
  • Unique ref.SCG_D-COR_Lath-Trim_Wood_Skirt_Classic
  • Collection setD'COR
  • CollectionLath&Trim
  • TypeBuilding Materials
  • Date of publishing2021-11-10
  • Edition number1
  • Width (mm)12
  • Width (mm)100
  • Depth (mm)3000
Related
  • Material mainFibercement
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-15 15 00

Region availability

Asia
Thailand
Vietnam
Myanmar (Burma)
Cambodia
Philippines
Indonesia