SCG D'COR Wall/Facade TenderSCG D'COR Wall/Facade TenderSCG D'COR Wall/Facade TenderSCG D'COR Wall/Facade TenderSCG D'COR Wall/Facade TenderSCG D'COR Wall/Facade Tender
View previous images
View next images

SCG D'COR Wall/Facade Tender

D'COR Tender 

•Beautiful, smooth, modern style. Smooth surface with grooving and shading, every sheet is perfectly smooth as one sheet 

•Neat and neat work with extra long shading distance. Hides screw heads perfectly 

•Beautiful grooving Designed with trapezoid grooving. SCG's unique pattern, exquisite work and also helps to reduce accumulated dirt.

View of environmental friendliness and improves quality of life : Circularity

Attribute : Reduce Resource Use

Message Communication for environmental friendly : Reflecting solar radiation (Solar Radiation Reflectance) greater than or equal to 45% (color only), reducing the use of natural resources by using recycled materials in production at least 5%, beautiful color, durable with double coating technology

Starting Date : 29/10/2019

Expired Date : 29/10/2022

Specification
  • SCG PRODUCTS by Green Building & WELL Building Standard : LEED Building Standard, TREES Building Standard

    Item comply with criteria of Green Building & WELL Building Standard :

    • Heat Island Effect - SRI > 39
    • Reduce Energy Consumption
    • Regional Material
    • Recycled Material
    • Environmental label* Only TREES

      Third Party Eco label :

      • Green Label in Thailand
      • Carbon Reduction Label
      • Energy Efficiency Labeling
    Technical specification
    • Unique ref.SCG_D-COR_Wall-Facade_Tender
    • Collection setD'COR
    • CollectionWall/Facade
    • TypeBuilding Materials
    • Date of publishing2021-11-10
    • Edition number1
    Related
    • Material mainFibercement
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
    • OmniClass Number23-15 15 00

    Region availability

    Asia
    Thailand
    Vietnam
    Myanmar (Burma)
    Cambodia
    Philippines
    Indonesia