This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ICS Steel Chimney

Unique ref.: ics
Brand: Schiedel
Product family: Steel Chimney
Product group: ICS
Width (mm): 230
Height (mm): 7330
Depth (mm): 230
Date of publishing: 2012-12-03
Edition number: 1
Type: Object (single object)
Download (2)
Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.


Material main: Steel
Material secondary: Steel
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Construction - Chimney
IFC classification: Furniture

BIMobject®