We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Isokern Chimney

Unique ref.: isokern
Brand: Schiedel
Product family: Block Chimney
Product group: Isokern
Width (mm): 360
Height (mm): 330
Depth (mm): 360
Date of publishing: 2012-12-03
Edition number: 1
Type: Object (single object)
Download (2)
The powerful high-insulating lining in combination with an insulating air gap prevents the need to switch off when you pass a floor, and you can under certain circumstances build the chimney directly to the wall. You have the ability to influence the appearance of the chimney. In the basement and the attic you can, for convenience, leave the chimney breast untreated. A chimney stretching through several floors, you can paint to make it fit into the environment. The part that is visible above the roof, you can either polish, dress in with sheet metal or brick. Connection to the fireplace can be done anytime and anywhere along the chimney, it allows you to build your chimney and fireplace choose afterwards. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.


Material main: Stone
Material secondary: Stone
Designed in: Finland
Manufactured in: Finland

BIMobject Category: Construction - Chimney
IFC classification: Furniture

All BIM objects are real products from real manufacturers confirmed and approved