Set your location and language to prioritise localised information. Continue
Schindler 3300 low-rise MRL elevator

Schindler 3300 low-rise MRL elevator

3.5 out of 5 stars3.5(40 reviews)
The Schindler 3300 elevator, designed for low-rise to mid-rise commercial and multi-family residential buildings, offers space-saving machine room-less applications, distinct design options, integrated green technology and smooth, quiet performance.

Interactive Showroom & Design Center
From its distinctive aesthetic options to its machine room-less configuration, the smart, spacious, smooth and sophisticated Schindler 3300 has proven itself around the world as the smartest choice for low- to mid-rise commercial and residential buildings.
Visit the showroom to access:
  • Design tools and interactive cab configurator
  • Power and performance calculator
  • Videos
  • BIM, drawings and specifications and more.

Schindler 3300 Showroom & Design Center

Features and benefits
The Schindler 3300 machine room-less elevator design means more usable building space, and a spacious cab up to 5% larger than the average MRL cab.
  • Distinct design and aesthetic options
  • Eco-friendly features lower operating costs
  • Smooth operation of traction technology
  • Can fit into the footprint of a hydraulic elevator
  • Easy to order with accelerated lead and installation times.

Available configurations
The Schindler 3300 machine room-less elevator comes in a variety of configurations to meet your low-rise building's needs.
  • Capacity of 2100 to 3500 pounds and 14 to 23 passengers
  • Maximum travel height of 98'- 5", and a maximum of 8 stops
  • Gearless/frequency controlled drive
  • Speed of 100/150 FPM
  • Interior finishes in baked enamel, plastic laminate or brushed stainless steel.

Awards & Recognition
  • Buildings Magazine Top 100 Products
  • Architectural Products Product Innovation Award

Our Solutions & Services
  • Schindler solutions for facilities
  • Schindler 330A hydraulic elevator
  • AIA courses for architects

Technical specification
  • Unique ref.schindler_002
  • Product familyPassenger Electric Traction Elevators
  • Product group3300 Elevator
  • TypeObject (single object)
  • Date of publishing2011-02-27
  • Edition number1
Classification
  • BIMobject CategoryConstruction - Lift systems

Region availability

North America
United States