Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
schneider/products/612eed95-4706-462c-be75-5ce5473393a2
Home
Categories
Electrical
Outlets & Sockets
AtlasDesign, Blanca, MurevaStyl – электроустановочные изделия
Schneider Electric
Follow
AtlasDesign, Blanca, MurevaStyl – электроустановочные изделия
Download
Technical specification
Technical specification
Unique ref.
AtlasDesign_Blanca_MurevaStyl_wd_RU
Collection set
BUILDING SYSTEMS
Collection
Wiring devices
Type
Object (single object)
Date of publishing
2020-09-28
Edition number
1
Links
Links
Product url
https://www.se.com/ru/ru/product-subcategory/5620-%D1%81%D0%B5%D1%80%D0%B8%D0%B8-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D1%8B%D1%85-%D0%B8%D0%B7%D0%B4%D0%B5%D0%BB%D0%B8%D0%B9%3A--%D1%81%D0%BA%D1%80%D1%8B%D1%82%D0%B0%D1%8F-%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BA%D0%B0/?filter=business-5-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D0%BE%D0%B5-%D0%BE%D0%B1%D0%BE%D1%80%D1%83%D0%B4%D0%BE%D0%B2%D0%B0%D0%BD%D0%B8%D0%B5-%D0%B8-%D1%81%D0%B8%D1%81%D1%82%D0%B5%D0%BC%D1%8B-%D1%83%D0%BF%D1%80%D0%B0%D0%B2%D0%BB%D0%B5%D0%BD%D0%B8%D1%8F-%D0%B4%D0%BE%D0%BC%D0%BE%D0%BC
Installation instructions
https://www.se.com/ru/ru/product-subcategory/5620-%D1%81%D0%B5%D1%80%D0%B8%D0%B8-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D1%8B%D1%85-%D0%B8%D0%B7%D0%B4%D0%B5%D0%BB%D0%B8%D0%B9%3A--%D1%81%D0%BA%D1%80%D1%8B%D1%82%D0%B0%D1%8F-%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BA%D0%B0/?filter=business-5-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D0%BE%D0%B5-%D0%BE%D0%B1%D0%BE%D1%80%D1%83%D0%B4%D0%BE%D0%B2%D0%B0%D0%BD%D0%B8%D0%B5-%D0%B8-%D1%81%D0%B8%D1%81%D1%82%D0%B5%D0%BC%D1%8B-%D1%83%D0%BF%D1%80%D0%B0%D0%B2%D0%BB%D0%B5%D0%BD%D0%B8%D1%8F-%D0%B4%D0%BE%D0%BC%D0%BE%D0%BC
Instruction video
https://www.se.com/ru/ru/product-subcategory/5620-%D1%81%D0%B5%D1%80%D0%B8%D0%B8-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D1%8B%D1%85-%D0%B8%D0%B7%D0%B4%D0%B5%D0%BB%D0%B8%D0%B9%3A--%D1%81%D0%BA%D1%80%D1%8B%D1%82%D0%B0%D1%8F-%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BA%D0%B0/?filter=business-5-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D0%BE%D0%B5-%D0%BE%D0%B1%D0%BE%D1%80%D1%83%D0%B4%D0%BE%D0%B2%D0%B0%D0%BD%D0%B8%D0%B5-%D0%B8-%D1%81%D0%B8%D1%81%D1%82%D0%B5%D0%BC%D1%8B-%D1%83%D0%BF%D1%80%D0%B0%D0%B2%D0%BB%D0%B5%D0%BD%D0%B8%D1%8F-%D0%B4%D0%BE%D0%BC%D0%BE%D0%BC
Product certification
https://www.se.com/ru/ru/product-subcategory/5620-%D1%81%D0%B5%D1%80%D0%B8%D0%B8-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D1%8B%D1%85-%D0%B8%D0%B7%D0%B4%D0%B5%D0%BB%D0%B8%D0%B9%3A--%D1%81%D0%BA%D1%80%D1%8B%D1%82%D0%B0%D1%8F-%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BA%D0%B0/?filter=business-5-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D0%BE%D0%B5-%D0%BE%D0%B1%D0%BE%D1%80%D1%83%D0%B4%D0%BE%D0%B2%D0%B0%D0%BD%D0%B8%D0%B5-%D0%B8-%D1%81%D0%B8%D1%81%D1%82%D0%B5%D0%BC%D1%8B-%D1%83%D0%BF%D1%80%D0%B0%D0%B2%D0%BB%D0%B5%D0%BD%D0%B8%D1%8F-%D0%B4%D0%BE%D0%BC%D0%BE%D0%BC
Technical description
https://www.se.com/ru/ru/product-subcategory/5620-%D1%81%D0%B5%D1%80%D0%B8%D0%B8-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D1%8B%D1%85-%D0%B8%D0%B7%D0%B4%D0%B5%D0%BB%D0%B8%D0%B9%3A--%D1%81%D0%BA%D1%80%D1%8B%D1%82%D0%B0%D1%8F-%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BA%D0%B0/?filter=business-5-%D1%8D%D0%BB%D0%B5%D0%BA%D1%82%D1%80%D0%BE%D1%83%D1%81%D1%82%D0%B0%D0%BD%D0%BE%D0%B2%D0%BE%D1%87%D0%BD%D0%BE%D0%B5-%D0%BE%D0%B1%D0%BE%D1%80%D1%83%D0%B4%D0%BE%D0%B2%D0%B0%D0%BD%D0%B8%D0%B5-%D0%B8-%D1%81%D0%B8%D1%81%D1%82%D0%B5%D0%BC%D1%8B-%D1%83%D0%BF%D1%80%D0%B0%D0%B2%D0%BB%D0%B5%D0%BD%D0%B8%D1%8F-%D0%B4%D0%BE%D0%BC%D0%BE%D0%BC
Related
Related
Material main
Plastic
Material secondary
Steel
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
Region availability
Europe
Russia
Similar products
Schneider Electric
Odace for France
Download
Schneider Electric
Mureva Styl for Spain
Download
Schneider Electric
Unica - wiring devices
Download
Schneider Electric
PDL Pro Series - wiring devices
Download
Schneider Electric
Clipsal Pro Series - wiring devices
Download
Schneider Electric
W59 - Wiring devices
Download