Publish your products
Wibe PG Ladder System - KHZPS-KHZSP
Wibe PG Ladder System - KHZPS-KHZSP
Wibe PG Ladder System - KHZPS-KHZSP
Wibe PG Ladder System - KHZPS-KHZSP
Wibe PG Ladder System - KHZPS-KHZSP
Wibe PG Ladder System - KHZPS-KHZSP
    Archived

    Wibe PG Ladder System - KHZPS-KHZSP

    Wibe Cable ladders - Heavy duty cable ladder system for the routing of power, data and control cables
    Specification
    • There is a complete range of supports for wall-mounted, floor-laid and ceiling-suspended installations. Accessories such as bends, raisers, reducers, etc. are fast and reliable connected to the length material with the standard joint. This reduces the number of special jointing references to a minimum. Thanks to the uniquely shaped side-profiles, the ladders comply with all safety requirements for installers and cables. In addition, the side-profiles allow higher safety working-load values in comparison to any other product in the market. The Wibe Cable ladder system is a complete cable support system for the routing of power, data and control cables. Other media such as gas and fluids can also be routed with the Wibe ladder system. There are five available finishes; pre-galvanized, The standard ladders all have the unique Wibe hexagon-shaped side-profile and are available in a variety of widths (150, 200, 300, 400, 500, 600, 800 and 1000 mm). Part of the range is available with two different types of rungs, round or profile-shaped. pre-galvanized ladders supplied in 3,4 or 6 metre lengths. For specific extreme support distances and loadings a reinforced type is also available with a full range of risers, bends and junctions. Standards IEC 61537, UNE EN 50102, UNE EN ISO 9227, DIN 4102-12 for fire resistance E90. Certified by Det Norske Veritas and UL. Materials Pre-galvanized,
    Technical specification
    • Unique ref.CMS-WIBE1
    • Product familyCable Ladders
    • Product groupPre-Galvanized Solution
    • TypeObject (single object)
    • Date of publishing2017-06-20
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • UNSPSC nameCable accessories
    • UNSPSC code26121630
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution