Publish your products
Exiway Smartexit

Exiway Smartexit

4.5 out of 5 stars4.5(24 reviews)
Self-contained Exit Sign with Led Light source available for addressable Dicube system. Indication panel in compliance with EN1838 regulations with 24 and 32 meters visibility distance. Maintained and non-maintained mode available, Full automatic or sequential addressing method during the set-up of the system, monitoring and diagnostic embedded in the luminaire. Protection Degree IP42. Laser receiver for manual test launch and professional sequential addressing. Possible solution for installation: wall-mounted, vertical flag mounted with dedicated pictograms, surface ceiling mounted.
Specification
  • Maintained and Non-maintained Exit sign LED luminaire with EN1838 ISO 7010 pictograms (included). Equipped with a dedicated electronic circuit able to perform periodical tests, to recognize the faults after a test. A Multicolored led status shows recharging status and indicates local faults and also battery disconnected. The addressing can be done in 2 ways; Full-Auto, automatic addressing for each luminaires connected to the Control Unit. Sequential , the user can choose the address for each luminaire from supervisioning software (PC Suite) or APP and than confirm it pointing the desired luminaire with the laser pointer. Luminaires with Laser received embedded for the sequential addressing and for launching manual test. Integrated VLDP (Visual Lighting Data Pulling) device for downloading luminaires information through dedicated device compatible with VLDP APP(Android). Remote functioning control available through dedicated control Unit Smart Control connected with standard polarized cables (not included). Predisposed for the emergency function inhibition in compliance with CEI EN 60598-2-22 regulation through control unit Smart Control (not included). Compatible with supervisioning protocol DALI Emergency Lighting.Manufactured with autoestinguishing thermoplastic material 94V-2 (UL 94) flame resistant, in compliance with CEI 34-21, CEI EN 60598-2-22, EN 62034 regulations and ENEC certified.Protection degree: IP40 IK04. Insulation class II. Simplified wall and ceiling installation thanks to the quick fix which grant mechanical and electric connection. Pre-drilled slotted fixing holes helps to align the luminaire. Flush mounted or false ceiling installation available with dedicated accessories (not included). Up to 20mm entry cables for tubes and cables through dedicated accessory (included). Screwless connector available for cables diameter range from 1mm² to 2,5mm² both rigid and flexible. High temperature Hermetic rechargeable batteries LiFePO4 3,2V 1,5Ah with fast connectors for an easy maintenance. Minimum autonomy 1.5 hours. Complete recharge within 12 hours. Mains supply 230V, 50/60Hz. Inhibit function in compliance with CEI EN 60598-2-22 regulation. Visibility distance in compliance with EN1838 and CEI EN 60598-2-22: 24 and 32 meters. Lighting source:18 high flux Led 0,1W in compliance with EN 62471, emergency lighting luminaire classified as group Zero (CEI EN 62471).
Technical specification
  • Unique ref.Exiway_Smartexit_Dicube
  • Product familyEmergency Lighting
  • Product groupLuminaries
  • TypeShowcase (model)
  • Date of publishing2022-06-27
  • Edition number1
Related
  • Material mainPlastic
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryLighting - Emergency & Security
  • IFC classificationLight Fixture
  • OmniClass Number23-35 47 13
  • OmniClass TitleEmergency Lighting

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit