We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

GenieEvo - Compact Modular Switchboard 3.3 - 13.8 kV

Unique ref.: GenieEvo
Brand: Schneider Electric
Product family: MV Switchgear
Product group: GenieEvo
Date of publishing: 2016-09-29
Edition number: 1
Type: Object (single object)
Download (3)
GenieEvo is a metal partitioned MV switchgear using a fixed pattern de-mountable vacuum circuit-breaker in series with a solid insulated 3 position disconnector.
Combined with a wide range of protection modules it offers a simple and highly reliable solution for virtually any application.
Designed to maximise reliability in harsh environments
Insulated connections and screened disconnector
Reliable bolted circuit breaker connection
Evolis breaker proven technology
Simple and cost effective
Wide choice of standard pre engineered solutions or fully engioneered
Compact design
Virtually maintenance free
Maintenance free disconnector
Fixed pattern circuit breaker
Resin encapsulated primary connections and busbar

Rated voltage: 13.8 kV
Rated short time withstand: 25 kA/3s
Rated peak making current: 67.5 kA
Vacuum breaking and interuption technology
Rated voltage: 13.8 kV
Rated short time withstand: 25 kA/3s
Rated peak making current: 67.5 kA
Rated BIL: 95 kV
Cable earth switch: 25 kA/3s
Rated normal current: 630A / 1250A / 2000A / 2500A
Rated busbar current: 1250A / 2500A
Degree of protection: IP3X. Optional IP4X
Cable earth switch: 25 kA/3s
Rated normal current: 630A / 1250A / 2000A / 2500A
Rated busbar current: 1250A / 2500A
Degree of protection: IP3X. Optional IP4X
Internal arc classification: AF / A-FLR 25kA 1s


Material main: Metal
Material secondary: Metal
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Electrical - Switchgear
Uniclass 1.4 Code: JV
Uniclass 1.4 Description: Electrical systems
Uniclass 2.0 Code: PR-86
Uniclass 2.0 Description: Switchgear And Transformers
Uniclass 2015 Code: Pr_60_70_36_53
Uniclass 2015 Description: High voltage modular switchboards
NBS Reference Code: 86
NBS Reference Description: Switchgear And Transformers
CSI MasterFormat 2014 Code: 26 13 00
CSI MasterFormat 2014 Title: Medium-Voltage Switchgear
OmniClass Number: 23-35 31 31 11
OmniClass Title: Distribution Switchgear
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Africa
  • Kenya
  • Nigeria
  • South Africa
Asia
  • Singapore
Europe
  • Cyprus
  • France
  • Ireland
  • Malta
  • United Kingdom
Middle East
  • Bahrain
  • Qatar
  • Saudi Arabia
  • United Arab Emirates
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • British Virgin Islands
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Jamaica
  • Martinique
  • Montserrat
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • Australia
  • New Zealand
South America
  • Argentina

BIMobject®