Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
schneider/products/ec6503cf-f59d-4650-abd1-d23004f49052
Home
Categories
Electrical
Outlets & Sockets
Ovalis for France
Unavailable in United States
Schneider Electric
Follow
Ovalis for France
product is sold in France
Download
Specification
Specification
go to French language for details
Technical specification
Technical specification
Unique ref.
ovalis-for-france
Product family
BUILDING SYSTEMS
Product group
Wiring devices
Type
Showcase (model)
Date of publishing
2023-04-04
Edition number
1
Links
Links
Product url
https://www.se.com/fr/fr/product-range/73519171-ovalis/
Installation instructions
https://www.se.com/fr/fr/product-range/73519171-ovalis/
Product certification
https://www.se.com/fr/fr/product-range/73519171-ovalis/
Technical description
https://www.se.com/fr/fr/product-range/73519171-ovalis/
Related
Related
Material main
Plastic
Material secondary
Metal
Classification
Classification
BIMobject Category
Electrical - Outlets & Sockets
Region availability
Europe
South America
Oceania
France
French Guiana
French Polynesia
Similar products
Schneider Electric
CBGS-0 - Gas-Insulated switchgear up to 38 kV
4.3
(
8
)
Download
Schneider Electric
SpaceLogic KNX
4.9
(
7
)
Download
Schneider Electric
Unica System+-INTL- power and connectivity solutions
Download
Schneider Electric
Trihal – Cast Resin dry type transformer IEC 60076
4.3
(
13
)
Download
Schneider Electric
MCSeT 12 & 17.5 kV with EvoPacT
Download
Schneider Electric
Prisma Plus G LV Switchboard up to 630A
4.0
(
12
)
Download