Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
schneider/products/8faa7e19-37f0-487f-8818-859f540e28e6
Home
Categories
Electrical
Switchgear
P-Bloc for Italy only
Unavailable in United States
Schneider Electric
Follow
P-Bloc for Italy only
Product sold in Italy only
Download
Specification
Specification
-
Technical specification
Technical specification
Unique ref.
P_Bloc
Product family
MV Switchgear
Product group
P-Bloc
Type
Object (single object)
Date of publishing
2023-12-05
Edition number
1
Links
Links
Product url
https://www.se.com/it/it/product-range/2703-quadro-elettrico-pbloc#overview
Installation instructions
https://www.se.com/it/it/product-range/2703-quadro-elettrico-pbloc#documents
Related
Related
Material main
Metal
Material secondary
Metal
Designed in
Italy
Manufactured in
Italy
Classification
Classification
BIMobject Category
Electrical - Switchgear
IFC classification
Electric Distribution
Uniclass 2015 Code
Pr_60_70_36
Uniclass 2015 Description
High voltage switchgear and transformers
CSI MasterFormat 2014 Code
26 13 00
CSI MasterFormat 2014 Title
Medium-Voltage Switchgear
OmniClass Number
23-35 31 31 11
OmniClass Title
Distribution Switchgear
Region availability
Europe
Italy
Similar products
Schneider Electric
CBGS-0 - Gas-Insulated switchgear up to 38 kV
4.3
(
8
)
Download
Schneider Electric
SpaceLogic KNX
4.9
(
7
)
Download
Schneider Electric
Unica System+-INTL- power and connectivity solutions
Download
Schneider Electric
Trihal – Cast Resin dry type transformer IEC 60076
4.3
(
13
)
Download
Schneider Electric
MCSeT 12 & 17.5 kV with EvoPacT
Download
Schneider Electric
Prisma Plus G LV Switchboard up to 630A
4.0
(
12
)
Download