We are using cookies to provide our services

By using our services you agree to our use of cookies

;

RM6 - Gas Insulated Ring Main Unit

Unique ref.: RM6
Brand: Schneider Electric
Product family: MV Switchgear
Product group: RM6
Date of publishing: 2016-05-11
Edition number: 1
Type: Object (single object)
Download (8)
The RM6 is a compact unit combining all MV functional units to enable the connection, supply and protection of transformers on an open ring or radial network. It is a complete solution to meet the needs of the energy, infrastructure and building industries.

RM6 switchgear proven design delivers several promises:
• Enhanced personnel safety:
- internal arc withstand in conformity with IEC 62271-200
- visible earthing contacts
- 3 position switchgear for natural interlocking
- dependable position indicating devices.
• Insensitive to the environment:
- stainless steel sealed tank
- disconnectable, sealed, metalized fuse chambers.
• Approved quality:
- conforms to national and international standards
- design and production are certified to ISO 9000 (version 2008)
- field experience with over 1,800,000 functional units installed world-wide.
• Environmental approach
- end-of-life gas recovery possible
- ISO 14001 approved production site.
• Ease of installation:
- front cable connections at the same height
- easily fixed to the floor with 4 bolts.
• Is economical:
- from 1 to 5 functional units, integrated within the same metal enclosure for which
insulation and breaking take place in SF6 gas
- lifetime of30 years.
• Maintenance-free live parts:
- in conformity with IEC 62271-1, sealed-for-life pressure system.
The RM6 range offers 200 A and 630 A circuit breakers to protect both
transformers and lines. They are associated with autonomous protection relays
(VIP4x series) that are self-powered via current sensors or with auxiliary supply
protection relays (Sepam 10 series).


Material main: Metal
Material secondary: Metal
Designed in: France
Manufactured in: France

BIMobject Category: Electrical - Switchgear
IFC classification: Electric Distribution
UNSPSC name: Electrical hardware and supplies
UNSPSC code: 391217
Uniclass 1.4 Code: JV
Uniclass 1.4 Description: Electrical systems
Uniclass 2.0 Code: SS-70
Uniclass 2.0 Description: Electrical Systems
Uniclass 2015 Code: Ss_70
Uniclass 2015 Description: Electrical systems
NBS Reference Code: 70
NBS Reference Description: Electrical Systems
CSI MasterFormat 2014 Code: 26 10 00
CSI MasterFormat 2014 Title: Medium-Voltage Electrical Distribution
OmniClass Number: 23-35 31 31 11 11
OmniClass Title: Electronic Controlled Distribution Switchgear
CSI UniFormat II Code: D5010
CSI UniFormat II Title: Electrical Service and Distribution
This product is available in:
Africa
  • Morocco
  • South Africa
Asia
  • Cambodia
  • China
  • India
  • Indonesia
  • Japan
  • Malaysia
  • Mongolia
  • North Korea
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Thailand
  • Vietnam
Europe
  • Belgium
  • Bulgaria
  • Croatia
  • Czech Republic
  • Denmark
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Ireland
  • Italy
  • Latvia
  • Netherlands
  • Norway
  • Poland
  • Russia
  • Slovenia
  • Spain
  • Sweden
  • Ukraine
Middle East
  • Egypt
  • Israel
  • Lebanon
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
North America
  • Mexico
Oceania
  • Australia
  • New Zealand
South America
  • Argentina
  • Brazil
  • Colombia

All BIM objects are real products from real manufacturers confirmed and approved