Publish your products
Servers, Controllers and Living Space Sensors
Servers, Controllers and Living Space Sensors
Servers, Controllers and Living Space Sensors
Servers, Controllers and Living Space Sensors
Servers, Controllers and Living Space Sensors

    Servers, Controllers and Living Space Sensors

    SpaceLogic AS-P and AS-B Servers The SpaceLogic AS-P and AS-B servers are at the core of an EcoStruxure BMS. They can act as standalone servers and also control I/O modules and monitor and manage field bus devices. The AS-B server features flexible on-board universal I/O configurations and built-in power supply.The servers perform key functionality, such as control logic, trend logging, and alarm supervision, and supports communication and connectivity to the I/O and field buses. The AS-P server consists of six models that includes models that add LonWorks connectivity, secure boot functionality and/or UL-864 Smoke Control certification to the base model. The AS-B server consists of eight models with four 'H' models equipped with a display to provide override control of the outputs, and four 'P' models that feature scalable licensing for specific uses at different price points. SpaceLogic Central I/O Module The SpaceLogic Central I/O module provides I/O points for the SpaceLogic AS-P server for the centralized control of large mechanical systems in a plant or equipment room. The modules are part of a modular system that delivers power and communications on a common bus for scalable custom configurations. It consists of 17 models with different I/O point counts and a variety of inputs and outputs to ensure each installation is customized to meet the I/O requirement of the system. All central I/O modules are certified for UL-864 Smoke Control systems. SpaceLogic MP-C Controller The SpaceLogic MP-C controller is a multi-purpose, fully programmable IP based field controllerthat can either be used as a standalone BACnet/IP controller or as part of an EcoStruxure BMS. They offer a flexible mix of I/O point types across five models that suit a wide range of plantroom HVAC applications. They support an optional display that provides insight and control of the inputs and outputs, and a dedicated sensor port to power and communicate with up to four SpaceLogic Living Space Sensors. All MP-C controller models can be used on the Niagara N4 Platform and they also come in '-SMK' variants that are certified for UL-864 Smoke Control systems. SpaceLogic RP-C Controller The SpaceLogic RP-C controller is a room-purpose, fully programmable, IP based field controller that suits a wide range of HVAC applications for fan coil and chilled beam systems, and offers a room connectivity hub for Connected Room Solutions. It can be reconfigured through the EcoStruxure Building Operation software to support BACnet MS/TP, instead of BACnet/IP. The RP-C controller offers a flexible mix of I/O point types across seven models. The RP-C 24V models can be used on the Niagara N4 Platform. All RP-C models supports two configurable RS-485 ports which can be configured to support Sensor Bus to power and communicate with up to four SpaceLogic Living Space Sensors, Room Bus to support up to nine SpaceLogic RP controller expansion modules, and Modbus to allow standard Modbus devices and the KNX Modbus gateway to be connected. SpaceLogic MP-V and RP-V Controllers The SpaceLogic MP-V and RP-V controllers are multi-purpose or room-purpose, fully programmable IP based field controllers dedicated to VAV cooling and heating applications. They integrate a controller, a damper actuator, and an air flow sensor in a single compact unit for ease of installation. They can be reconfigured through the EcoStruxure Building Operation software to use BACnet MS/TP, instead of BACnet/IP. The MP-V and RP-V controllers come in two models. The MP-V models support a dedicated sensor port to power and communicate with up to four SpaceLogic Living Space Sensors. The RP-V models supports two configurable RS-485 ports which can be configured to support Sensor Bus to power and communicate with up to four SpaceLogic Living Space Sensors, Room Bus to support up to four RP controller expansion modules, and Modbus to allow standard Modbus devices and the KNX Modbus gateway to be connected. All MP-V and RP-V models can be used on the Niagara N4 Platform and the MP-V Models come in '-SMK' variants that are certified for UL-864 Smoke Control systems. EasyLogic Controller The EasyLogic controller is a range of multi-purpose and room purpose, fully programmable, BACnet MS/TP based field controllers that suit a wide range of HVAC applications. The MP-C and RP-C models offer flexible mix of I/O point types for plantroom and room-purpose HVAC applications respectively. The RP-V model is dedicated to VAV cooling and heating applications. The EasyLogic RP-IO modules provide I/O expansion to HVAC applications over BACnet MS/TP. They can share their I/O resources across applications running in SpaceLogic servers or controllers, EasyLogic controllers or third-party systems. SpaceLogic IP-IO Module The SpaceLogic IP-IO module provides I/O expansion to HVAC applications over BACnet/IP. The module can share its I/O resources across applications running in SpaceLogic servers, SpaceLogic BACnet/IP controllers, or third-party systems. They support an optional display that provides insight and control of the inputs and outputs and offer a flexible mix of I/O point types across three models. All IP-IO models can be used on the Niagara N4 Platform and they also come in '-SMK' variants that are are certified for UL-864 Smoke Control systems. SpaceLogic RP Expansion Modules The SpaceLogic RP Expansion Modules are part of the EcoStruxure Connected Room Solution. These room-level expansion modules for lighting and blind control connect to the SpaceLogic RP-C or RP-V controller.  The SpaceLogic DALI light module enables power supply and control of lights equipped with DALI ballasts. It comes in two models with and without 230VAC power distritbution, and a model that communicates with the room controller over the SpaceLogic Wireless Connectivity - Advanced network. The DALI lighting modules are DALI-2 certified devices. The SpaceLogc 0-10V light module enables power supply and control of lights equipped with 0-10V ballasts. It comes in two models with and without 230VAC power distritbution, and a model that communicates with the room controller over the SpaceLogic Wireless Connectivity - Advanced network. The SpaceLogic expansion modules for light control also include the RP-C-EXT-REL-4 relay module, which enables power supply and control of lights through it relay output and the RP-C-EXT-0-10V-UNIDIM-1 universal dimmer, which connects to the 0-10V light modules to dim a wide variety of lamps of different technologies. The Spacelogic blind modules provide I/O expansion for low-voltage (24VDC) and high-voltage (230 VAC) blind control. They enable control and power supply of motorized window blinds and shutters. The SMI blind modules provide I/O expansion for control of DC low-voltage motors with SMI LoVo and control of AC mains-supplied motors with SMI respectively. The SMI blind modules are SMI certified and registered actuators that complies to SMI version 3.0. The SpaceLogic Insight-Sensor and Multi-Sensor are part of the RP controller expansion modules product range for Connected Room Solution. These sensors connect to the controller on the Room Bus and provide real-time occupant information that enables immediate control of HVAC for optimized energy consumption and indoor environment. The sensors also support Bluetooth Low Energy based applications such as beaconing and remote control communication. The SpaceLogic RP-C-RC-BLE remote control connects wirelessly to the Multi-Sensor and enables the occupants of modern office buildings to control the comfort level of their space. The SpaceLogic KNX Modbus gateway provides an interface between the controller and KNX devices such as push buttons, sensors, and control units for lights, blinds, and room temperature. The CRS-HH-REL-10 relay module is part of the EcoStruxure Connected Room Solutions for Hotels and enables the control of lights and blinds as well as supports high-voltage (120/240 VAC) blind motors. Spacelogic Living Space Sensors The Spacelogic Living Space Sensors are modular and come in two parts: the sensor base and the cover. Four communicating sensor base models with CO2, relative humidity, and temperature options are available that can be paired with any one of six covers. Covers are available with a backlit color touchscreen and a three button non-display version for override and setpoint. Blank covers with no user interface are also available. All modular cover variants are available with and without passive infrared occupancy sensors. SpaceLogic Adapters The SpaceLogic Wireless Adapter - Advanced enables ZigbeeTM wireless connectivity for the SpaceLogic server or RP room controller, extending its point count and bringing flexibility in retrofit applications. The Wireless Adapter includes optional mounting cradle, wall plate and USB extension cables that allow for the choice of wall, ceiling, or exterior of the enclosure mount to maximize the transmission and reception of signals from distributed Zigbee devices. The SpaceLogic Bluetooth Adapter enables Bluetooth connectivity of the EcoStruxure Building Commission mobile application to the MP-C and MP-V controllers through the SpaceLogic Living Space Sensor connected to the controller's Sensor Bus. SpaceLogic Glass Touch Panels SpaceLogic Glass Touch Panels are beautifully designed glass panels with an intuitive touch-screen interface to enable guests to control room temperature, lighting, curtains, services, and more for a best-in-class guest experience. The complete line of Glass Touch Panels is highly customizable to reflect each hotel’s unique visual aesthetic. With 12 models, 5 backlight colors, 4 glass colors and countless functionality icons to choose from, customization possibilities are endless.
    Specification
    • SpaceLogic AS-P Server • SpaceLogic Automation Server AS-P-NL, 2 RS-485 Ports, 2 10/100 Ethernet Ports • SpaceLogic Automation Server AS-P-NLS, 2 RS-485 Ports, 2 10/100 Ethernet Ports, Secure boot • SpaceLogic Automation Server AS-P-NLS-SMK, 2 RS-485 Ports, 2 10/100 Ethernet Ports, Secure boot, Smoke control • SpaceLogic Automation Server AS-P, LonWorks, 2 RS-485 Ports, 2 10/100 Ethernet Ports • SpaceLogic Automation Server AS-P-S, LonWorks, 2 RS-485 Ports, 2 10/100 Ethernet Ports, Secure boot • SpaceLogic Automation Server AS-P-SMK, LonWorks, 2 RS-485 Ports, 2 10/100 Ethernet Ports, Smoke control • SpaceLogic Automation Server AS-P-SBA, LonWorks, 2 RS-485 Ports, 2 10/100 Ethernet Ports, Secure boot, Buy American Act • SpaceLogic Power Supply Module PS-24V, 24 VAC or 21-30 VDC • SpaceLogic Power Supply Module PS-24V-BAA, 24 VAC or 21-30 VDC, Buy American Act • SpaceLogic Terminal Base for AS-P TB-ASP-W1 • SpaceLogic Terminal Base for AS-P TB-ASP-W1-BAA, Buy American Act • SpaceLogic Terminal Base for Power Supply TB-PS-W1 • SpaceLogic Terminal Base for Power Supply TB-PS-W1-BAA, Buy American Act SpaceLogic AS-B Server • SpaceLogic Automation Server AS-B-24, 24 Points, BACnet, MS/TP, Modbus • SpaceLogic Automation Server AS-B-24H, 24 Points, BACnet, MS/TP, Modbus, Display • SpaceLogic Automation Server AS-B-24-P, 24 Points, BACnet, MS/TP, Modbus, Scalable • SpaceLogic Automation Server AS-B-24H-P, 24 Points, BACnet, MS/TP, Modbus, Display, Scalable • SpaceLogic Automation Server AS-B-36, 36 Points, BACnet, MS/TP, Modbus • SpaceLogic Automation Server AS-B-36H, 36 Points, BACnet, MS/TP, Modbus, Display • SpaceLogic Automation Server AS-B-36-P, 36 Points, BACnet, MS/TP, Modbus, Scalable • SpaceLogic Automation Server AS-B-36H-P, 36 Points, BACnet, MS/TP, Modbus, Display, Scalable SpaceLogic Central IO Modules • SpaceLogic AO-8-H Central I/O, 8 AOs, HOA , Smoke control • SpaceLogic AO-8 Central I/O, 8 AOs, Smoke control • SpaceLogic AO-V-8-H Central I/O, 8 AOVs, HOA, Smoke control • SpaceLogic AO-V-8 Central I/O, 8 AOVs, Smoke control • SpaceLogic DI-16 Central I/O, 16 DIs, Smoke control • SpaceLogic DO-FA-12-H Central I/O, 12 DOFAs, HOA, Smoke Control • SpaceLogic DO-FA-12 Central I/O, 12 DOFAs, Smoke Control • SpaceLogic DO-FC-8-H Central I/O, 8 DOFC, HOA, Smoke Control • SpaceLogic DO-FC-8 Central I/O, 8 DOFCs, Smoke Control • SpaceLogic RTD-DI-16 Central I/O, 16 RTD/DIs, Smoke Control • SpaceLogic UI-16 Central I/O, 16 UIs, Smoke Control • SpaceLogic UI-8/AO-4-H Central I/O, 8 UIs, 4 AOs, HOA, Smoke Control • SpaceLogic UI-8/AO-4 Central I/O, 8 UIs, 4 AOs, Smoke Control • SpaceLogic UI-8/DO-FC-4-H Central I/O, 8 UIs, 4 DOFCs, HOA, Smoke Control • SpaceLogic UI-8/DO-FC-4 Central I/O, 8 UIs, 4 DOFCs, Smoke Control • SpaceLogic UI-8/AO-V-4-H Central I/O, 8 UIs, 4 AOVs, HOA, Smoke Control • SpaceLogic UI-8/AO-V-4 Central I/O, 8 UIs, 4 AOVs, Smoke Control • SpaceLogic Terminal Base for Central IO Module TB-IO-W1 SpaceLogic MP-C Controller • SpaceLogic MP-C Controller MP-C-15A, BACnet/IP, 15 Points • SpaceLogic MP-C Controller MP-C-15A-SMK, BACnet/IP, 15 Points, Smoke Control • SpaceLogic MP-C Controller MP-C-15A-BAA, BACnet/IP, 15 Points, Buy American Act • SpaceLogic MP-C Controller MP-C-18A, BACnet/IP, 18A Points • SpaceLogic MP-C Controller MP-C-18A-SMK, BACnet/IP, 18A Points, Smoke Control • SpaceLogic MP-C Controller MP-C-18A-BAA, BACnet/IP, 18A Points, Buy American Act • SpaceLogic MP-C Controller MP-C-18B, BACnet/IP, 18B Points • SpaceLogic MP-C Controller MP-C-18B-SMK, BACnet/IP, 18B Points, Smoke Control • SpaceLogic MP-C Controller MP-C-18B-BAA, BACnet/IP, 18B Points, Buy American Act • SpaceLogic MP-C Controller MP-C-24A, BACnet/IP, 24 Points • SpaceLogic MP-C Controller MP-C-24A-SMK, BACnet/IP, 24 Points, Smoke Control • SpaceLogic MP-C Controller MP-C-24A-BAA, BACnet/IP, 24 Points, Buy American Act • SpaceLogic MP-C Controller MP-C-36A, BACnet/IP, 36 Points • SpaceLogic MP-C Controller MP-C-36A-SMK, BACnet/IP, 36 Points, Smoke Control • SpaceLogic MP-C Controller MP-C-36A-BAA, BACnet/IP, 36 Points, Buy American Act • SpaceLogic MP-C Override Display Module MP-C DISPLAY • SpaceLogic MP-C Override Display Module MP-C-BAA DISPLAY, Buy American Act SpaceLogic MP-V Controller • SpaceLogic MP-V Controller MP-V-7A, BACnet/IP, BACnet/MSTP, 7 Points • SpaceLogic MP-V Controller MP-V-7A-SMK, BACnet/IP, 7 Points, Smoke Control • SpaceLogic MP-V Controller MP-V-7A-BAA, BACnet/IP, 7 Points, Buy American Act • SpaceLogic MP-V Controller MP-V-9A, BACnet/IP, BACnet/MSTP, 9 Points • SpaceLogic MP-V Controller MP-V-9A-SMK, BACnet/IP, 9 Points, Smoke Control • SpaceLogic MP-V Controller MP-V-9A-BAA, BACnet/IP, 9 Points, Buy American Act SpaceLogic RP-C Controller • SpaceLogic RP-C Controller RP-C-12A-F-24V, BACnet/IP, BACnet/MSTP, 12A Points, • SpaceLogic RP-C Controller RP-C-12B-F-24V, BACnet/IP, BACnet/MSTP, 12B Points • SpaceLogic RP-C Controller RP-C-12C-F-24V, BACnet/IP, BACnet/MSTP, 12C Points • SpaceLogic RP-C Controller RP-C-16A-F-230V, BACnet/IP, BACnet/MSTP, 16A Points • SpaceLogic RP-C Controller RP-C-16B-F-24V, BACnet/IP, BACnet/MSTP, 16B Points • SpaceLogic RP-C Controller RP-C-16B-F-230V, BACnet/IP, BACnet/MSTP, 16B Points • SpaceLogic RP-C Controller RP-C-16C-F-230V, BACnet/IP, BACnet/MSTP, 16C Points • SpaceLogic RP-C External Terminal Cover SpaceLogic RP-V Controller • SpaceLogic RP-V controller RP-V-4A, BACnet/IP, BACnet/MSTP, 4 Points, 4 UIOs • SpaceLogic RP-V controller RP-V-5A, BACnet/IP, BACnet/MSTP, 5 Points, 2 UIOs, 3 SSR Outputs SpaceLogic IP-IO Modules • SpaceLogic IP-IO Module IP-IO-DI10, Input Expander, 10 Points, 10 DIs • SpaceLogic IP-IO Module IP-IO-DI10-SMK, Input Expander, 10 Points, 10 DIs, Smoke Control • SpaceLogic IP-IO Module IP-IO-DI10-BAA, Input Expander, 10 Points, 10 DIs, Buy American Act • SpaceLogic IP-IO Module IP-IO-UIO10, Input/Output Expander, 10 Points, 10 UIOs • SpaceLogic IP-IO Module IP-IO-UIO10-SMK, Input/Output Expander, 10 Points, 10 UIOs, Smoke Control • SpaceLogic IP-IO Module IP-IO-UIO10-BAA, Input/Output Expander, 10 Points, 10 UIOs, Buy American Act • SpaceLogic IP-IO Module IP-IO-UIO5DOFA4, Input/Output Expander, 9 Points, 5 UIOs, 4 DOFAs • SpaceLogic IP-IO Module IP-IO-UIO5DOFA4-SMK, Input/Output Expander, 9 Points, 5 UIOs, 4 DOFAs, Smoke Control • SpaceLogic IP-IO Module IP-IO-UIO5DOFA4-BAA, Input/Output Expander, 9 Points, 5 UIOs, 4 DOFAs, Buy American Act EasyLogic Controllers • EasyLogic MP-C controller MP-C-24A-M, BACnet/MSTP, 24A Points • EasyLogic MP-C controller MP-C-36A-M, BACnet/MSTP, 36A Points • EasyLogic RP-C controller RP-C-12A-M-24V, BACnet/MSTP, 12A Points • EasyLogic RP-C controller RP-C-12B-M-24V, BACnet/MSTP, 12B Points • EasyLogic RP-C controller RP-C-16A-M-24V, BACnet/MSTP, 16A Points, • EasyLogic RP-V controller RP-V-5C-M, BACnet/MSTP, 5C Points • EasyLogic RP-IO module RP-IO-12A-M-24V, BACnet/MSTP, 12A Points • EasyLogic RP-IO module RP-IO-16E-M-24V, BACnet/MSTP, 16E Points SpaceLogic RP Extension Modules • SpaceLogic RP Expansion Module RP-C-EXT-DALI, Light Module, DALI, 1 Channel, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-DALI-M-PD, Light Module, DALI, PD, 1 Channel, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-ZB-DALI-1, Zigbee to DALI, 1 Channel • SpaceLogic RP Expansion Module RP-C-EXT-0-10V-4, Light Module, 0 -10V, 4 Channel, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-0-10V-4-PD, Light Module, 0-10V, PD, 4 Channels, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-ZB-0-10V-1, Zigbee to 0-10V, 1 0-10V Output • SpaceLogic RP Expansion Module RP-C-EXT-REL-4, Relay Module, 4 Channels, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-0-10V-UNIDIM-1, Universal Dimmer Module, 0-10V, 1 Channel • SpaceLogic RP Expansion Module RP-C-EXT-BL-2-LV-PD, Blind Module, LV, PD, 2 Channels, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-BL-4-HV-PD, Blind Module, HV, PD, 4 Channels, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-BL-SMI-2-LV-PD, Blind Module, SMI, LV, PD, 2 Channels, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-BL-SMI-4-HV-PD, Blind Module, SMI, HV, PD, 1 Channel, 4 DIs • SpaceLogic RP Expansion Module RP-C-EXT-MS-BLE, Multi-sensor, Bluetooth • SpaceLogic RP Expansion Module RP-C-EXT-IS-BLE, Insight-sensor, Bluetooth • SpaceLogic RP Expansion Module RP-C-RC-BLE, Remote Control, Bluetooth • SpaceLogic RP Expansion Module RP-C-EXT-KNX, KNX Modbus Gateway • SpaceLogic RP Expansion Module CRS-HH-REL-10, Relay Module, 10 Channels, 12 DIs SpaceLogic Adapters • SpaceLogic Wireless Adapter - Advanced ZB-A-USB • SpaceLogic USB Adapter Cradle Kit USB-CRA • SpaceLogic USB Extension Cable 1 m (3 ft) USB-CBL-1 • SpaceLogic Bluetooth Adapter SpaceLogic Glass Touch Panels • Glass Touch panels: 2, 3, 4, 6, 9, 10 & 12 buttons • Glass touch thermostats: 7, 8 buttons • Glass touch door panels: 1 button with room number, 1 button with room number and presence indicator • Glass touch keycard holder: 3 buttons • Glass colors: Black, White, Silver and Champagne gold • Button backlight colors: White, Amber, Blue, Green, Red • Supply voltage: 24V DC • Current consumption: 30mA • Comms protocol: Modbus over RS-485 serial interface • Mounting: Snap-in magnetic mounting • Operation temperature: 0 to 45°C / 32 to 132°F • Operation humidity: 10%-95% RH, non-condensing • Storage temperature: 0 to 60°C / 32 to 140°F
    Technical specification
    • Unique ref.SE_SmartX
    • Product familyBUILDING SYSTEMS
    • Product groupNetwork controllers
    • TypeShowcase (model)
    • Date of publishing2020-12-28
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryPlastic
    • Designed inLatvia
    • Manufactured inLatvia
    Classification
    • BIMobject CategoryElectrical - Controls

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit