We are using cookies to provide our services

By using our services you agree to our use of cookies

;

SM6 36kV - Air-Insulated Switchgear for Secondary Distribution

Unique ref.: SM6-36
Brand: Schneider Electric
Product family: MV Switchgear
Product group: SM6 - 36kV
Date of publishing: 2016-05-25
Edition number: 2
Type: Object (single object)
Download (1)
The SM6 range is a comprehensive and upgradable offer of highly reliable Air Isulated modular units for all your MV secondary underground distribution application.
Combining flexibility to simplicity of installation and operation, SM6 is a concentrated of Schneider Electric's know-how.

Range composed of metal-enclosed switchgear modular units up to 36 kV, easily adaptable to your specific requirements:
- containing fixed circuit breaker using SF6 breaking technology, switch-disconnector and fuse-switch
- rated current 630 and 1250 A
- short-circuit current up to 25 kA
- internal arc withstand: 16 kA/1s , IAC: A-FL
Control, monitoring and protection devices:providing protection of your installations, continuity of electrical supply and reducing downtime
• Sepam relays
• a range designed with telecontrol in mind
• Flair fault passage indicator


Material main: Metal
Material secondary: Metal
Designed in: France
Manufactured in: France

BIMobject Category: Electrical - Installations
IFC classification: Electric Distribution
UNSPSC name: Electrical controls and accessories
UNSPSC code: 391215
Uniclass 2.0 Code: PR-26
Uniclass 2.0 Description: Electrical Power Control Products
Uniclass 2015 Code: Ss_70_30
Uniclass 2015 Description: Electricity distribution and transmission systems
NBS Reference Code: 26
NBS Reference Description: Electrical Power Control Products

All BIM objects are real products from real manufacturers confirmed and approved