Publish your products
Trihal cast resin dry type transformer 315-3000 kVA

Trihal cast resin dry type transformer 315-3000 kVA

4.6 out of 5 stars4.6(16 reviews)
Cast Resin Distribution Transformer. Part of Set Series. Safer and environmental friendly solution for Medium Voltage and Electrical Distribution networks, to the requirements of all sectors of activity.
Specification
    • MV windings encapsulated in cast resin
    • Pre-impregnated LV windings
    • Thermal insulation Class F
    • E3, C3, F1 certified
    • Deep temperature storage up to -60°C
    • Resistance to high level of humidity > 95 %
    • Naturally cooled (AN) or air forced (AF) on request
    • Indoor installation or outdoor on request (with enclosure)
    • Enclosure with protection up to IP44
    • On-Load Tap Changer (OLTC) upon specific request
Technical specification
  • Unique ref.trihal-eco_AUS
  • Product familyTransformers
  • Product groupTrihal
  • TypeShowcase (model)
  • Date of publishing2021-12-14
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryMetal
  • Designed inChina
  • Manufactured inChina
Classification
  • BIMobject CategoryElectrical - Transformers

Region availability

Oceania
Australia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit