Publish your products
KIMAX Model 6526 Single Drainline Y
KIMAX Model 6526 Single Drainline Y
KIMAX Model 6526 Single Drainline Y
    SCHOTT

    KIMAX Model 6526 Single Drainline Y

    KIMAX® Acid Waste Drainline System

    The most sustainable and economical acid waste system on the market. Check out many of the features KIMAX®  has to offer:

    • Type 1, class A borosilicate glass piping, meets ASTM 1053-90
    • 1 1/2", 2", 3", 4", 6" diameter sizes
    • 5' & 10' pipe lengths
    • Highest chemical resistance, even with changing temperature and chemical intermixing
    • Will not burn or emit toxic fumes, UL-Environment claims certification
    • Lowest thermal expansion, no expansion joints/loops required
    • Underground Installations without issue
    • UL and UL-C classified as through-penetration firestop system (UL 1479 / ASTM 814)
    • Meets ASTM E-84 and UL 723, suitable for installation in air-handling spaces
    • IAPMO-listed, UPC-certified Acid Waste System, file # 0500

    A mechanically coupled system that is the easiest & most secure way to process acid waste in any setting. No special tools, epoxies, or fusing systems needed to connect system components - cut pipes to length on site with one easy to use hand held tool & couple to glass, polymer, IPS, lead, steel, or plastic pipes without any issues.

    With a mechanical joint you can use and reuse your system however you choose as your needs change – all you need is a ratchet! KIMAX®  can keep up with all the changes that happen over the lifetime of a facility while keeping renovation expenses at a minimum. 

    Borosilicate Glass is used to create the vessels and containers that most lab chemicals are stored in, petri dishes & pipettes are made of & due to it’s inert properties most corrosive & many radioactive isotopes are stored in making it the only real & sustainable option for your acid waste system.

    Technical specification
    • Unique ref.10925
    • Product familyMedical
    • Product groupLaboratory Chemical-Waste And Vent Piping
    • TypeObject (single object)
    • Date of publishing2017-01-20
    • Edition number2
    Related
    • Material mainGlass
    Classification
    • BIMobject CategoryMedical - Laboratory Equipment
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit