Façade FWS 60 CV.HI

Aluminium Façade system with a width of 60 mm in CV.HI (Concealed Vent)

The highly thermally insulated Schüco FWS 60 CV.HI façade system harmoniously combines slimline face widths with a high degree of functionality. With a face width of just 60 mm, opening units and fixed fields are indistinguishable from the outside.

  • Uf values up to 1.4 W/(m²K)
  • Two basic depths: 65 mm and 85 mm
  • Side-hung, turn/tilt and tilt-before-turn windows for vent weights of up to a maximum of 160 kg
  • Watertightness up to 900 Pa
  • Optional RC 2 burglar resistance using additional fittings components
  • Narrow face widths and floor-to-ceiling side-hung opening units of up to 3200 m offer maximum transparency
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details