Window AWS 75 BS.SI+WoodDesign, Inward openingWindow AWS 75 BS.SI+WoodDesign, Inward openingWindow AWS 75 BS.SI+WoodDesign, Inward openingWindow AWS 75 BS.SI+WoodDesign, Inward opening
View previous images
View next images
Schüco

Window AWS 75 BS.SI+WoodDesign, Inward opening

Thermally insulated aluminium block window system with a basic depth of 75 mm, a timber surface finish inside, extremely narrow face widths and a concealed vent with no visible glazing beads

The Schüco AWS 75 BS.SI+ WoodDesign (Block System Super Insulated) window system for a basic depth of 75 mm is part of the Schüco AWS system platform and unites the high performance characteristics and narrow profile face widths of a highly thermally insulated aluminium block window with the natural feel of a timber surface finish. Seven oakwood surface finishes and a varied range of handles are available to choose from when designing the window.

• Thermal insulation Uf = 1.2 – 1.5 W/(m²K)
• RC1N/RC2N/RC2 burglar resistance in accordance with DIN EN 1627
• Resistance to wind load: up to C5/B5 depending on the glass composition
• Watertightness: at least 9a
• Air permeability: Class 4

    Specification
    • Schüco AWS 75 BS.SI+ WoodDesign, highly thermally insulated aluminium block window system with a timber appearance, 75 mm basic depth.

      Design features:

      Integrated system with vent frame positioned behind the stop of the outer frame.
      The length of the opening vent is equal to the length of the fixed glazing and/or infill.
      Face-fitted vent frame on the room side rebated by 10 mm from the frame edge.
      The vent profile contour is designed for the application of wood finishes on the room side.
      Wood finishes must be applied using system-tested adhesive strips.

      Selection:

      The wood finishes are manufactured using suitable types of timber.

      Type of timber:

      Oakwood, oiled (treatment time in accordance with manufacturer specifications)
      - Rubio RMC Oil Plus 2C and Adler Legno oil
      - Timber is free from harmful substances and is certified and produced in accordance with FSC standards
      - Surfaces are polished
      - Edges are lightly broken
      - Wood moisture content 10 ... 14 %

      The design and surface treatment are also specifically described in the Schüco documentation.
      System partners and carpenters can be named by Schüco.

      Three different handle variations are possible: a handle with a round rosette or a rectangular rosette, or a standard handle with an oval rosette.

      The vent frame is designed as a single isolator composite.
      Thermally insulating bars in the window vent with multiple hollow chambers form the stop for the coextruded centre gasket made from microcellular rubber with a double hollow chamber.
      A fin is also used to achieve improved partitioning of the thermal transfer.
      The glass should be partially bonded to the insulating bar.
      PVC-U glazing beads are used for optimised thermal insulation.
      The joints of the externally positioned glass retention beads are covered with a glazing gasket in a vulcanised gasket frame design.

      Profile basic depths:

      Outer frame, mullion, transom 75 mm
      Face-fitted vent frame 80 mm

      Profile face widths:

      Outer frame, bottom 66.5 mm
      Outer frame 66.5 mm
      Insert outer frame 50 mm
      Mullion 107 mm
      Transom 107 mm
      Double-vent profile 83 mm

    Technical specification
    • Unique ref.schueco_aws_75_bs_si_plus_wooddesign_inward_opening
    • Collection setWindows (AWS)
    • CollectionInward Opening
    • TypeObject (single object)
    • Date of publishing2022-10-05
    • Edition number1
    • Depth (mm)75
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    Classification
    • BIMobject CategoryWindows - Opening Hinge
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
    • OmniClass TitleWindows
    • OmniClass Number23-17 13 00

    Region availability

    Europe North America Asia Africa Oceania South America
    Albania
    Anguilla
    Afghanistan
    Egypt
    American Samoa
    Argentina
    Andorra
    Antigua and Barbuda
    Bahrain
    Algeria
    Australia
    Bolivia
    Austria
    Aruba
    Iran
    Angola
    Cook Islands
    Brazil
    Belarus
    Barbados
    Iraq
    Benin
    Federated States of Micronesia
    Chile
    Belgium
    Belize
    Israel
    Botswana
    Fiji
    Colombia
    Bosnia and Herzegovina
    Bermuda
    Jordan
    Burkina Faso
    French Polynesia
    Ecuador
    Bulgaria
    British Virgin Islands
    Kuwait
    Burundi
    Guam
    Falkland Islands (Islas Malvinas)
    Croatia
    Canada
    Lebanon
    Cameroon
    Kiribati
    French Guiana
    Cyprus
    Caribbean Netherlands
    Oman
    Cape Verde
    Marshall Islands
    Guyana
    Czech Republic
    Cayman Islands
    Palestine
    Central African Republic
    Nauru
    Paraguay
    Denmark
    Collectivity of Saint Martin
    Qatar
    Chad
    New Caledonia
    Peru
    Estonia
    Costa Rica
    Saudi Arabia
    Comoros
    New Zealand
    Suriname
    Faroe Islands
    Cuba
    Syria
    Côte d'Ivoire
    Niue
    Uruguay
    Finland
    Curaçao
    Turkey
    Democratic Republic of the Congo
    Norfolk Island
    Venezuela
    France
    Dominica
    United Arab Emirates
    Djibouti
    Northern Mariana Islands
    Germany
    Dominican Republic
    Yemen
    Equatorial Guinea
    Palau
    Gibraltar
    El Salvador
    Armenia
    Eritrea
    Papua New Guinea
    Greece
    Greenland
    Azerbaijan
    Ethiopia
    Pitcairn Islands
    Guernsey
    Grenada
    Bangladesh
    Gabon
    Samoa
    Hungary
    Guadeloupe
    Bhutan
    Ghana
    Solomon Islands
    Iceland
    Guatemala
    British Indian Ocean Territory
    Guinea
    Timor-Leste
    Ireland
    Haiti
    Brunei
    Guinea-Bissau
    Tokelau
    Isle of Man
    Honduras
    Cambodia
    Kenya
    Tonga
    Italy
    Jamaica
    China
    Lesotho
    Tuvalu
    Jersey
    Martinique
    Christmas Island
    Liberia
    United States Minor Outlying Islands
    Latvia
    Mexico
    Cocos (Keeling) Islands
    Libya
    Wallis and Futuna
    Liechtenstein
    Montserrat
    Georgia
    Madagascar
    Vanuatu
    Lithuania
    Nicaragua
    Hong Kong
    Malawi
    Luxembourg
    Panama
    India
    Mali
    Macedonia (FYROM)
    Puerto Rico
    Indonesia
    Mauritania
    Malta
    Saint Kitts and Nevis
    Japan
    Mauritius
    Moldova
    Saint Lucia
    Kazakhstan
    Mayotte
    Monaco
    Saint Pierre and Miquelon
    Kyrgyzstan
    Morocco
    Montenegro
    Saint Vincent and the Grenadines
    Laos
    Mozambique
    Netherlands
    Saint-Barthélemy
    Macau
    Namibia
    Norway
    Sint Maarten
    Malaysia
    Niger
    Poland
    The Bahamas
    Maldives
    Nigeria
    Portugal
    Trinidad and Tobago
    Mongolia
    Republic of the Congo
    Romania
    Turks and Caicos Islands
    Myanmar (Burma)
    Reunion
    Russia
    U.S. Virgin Islands
    Nepal
    Rwanda
    San Marino
    United States
    North Korea
    Saint Helena
    Serbia
    Pakistan
    São Tomé and Príncipe
    Slovakia
    Philippines
    Senegal
    Slovenia
    Singapore
    Seychelles
    Spain
    South Korea
    Sierra Leone
    Svalbard and Jan Mayen
    Sri Lanka
    Somalia
    Sweden
    Taiwan
    South Africa
    Switzerland
    Tajikistan
    South Sudan
    Ukraine
    Thailand
    Sudan
    United Kingdom
    Turkmenistan
    Swaziland
    Vatican City
    Uzbekistan
    Tanzania
    Åland Islands
    Vietnam
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe