Publish your products
Door ADS 80 FR 30, Outward opening
Door ADS 80 FR 30, Outward opening
Door ADS 80 FR 30, Outward opening
Door ADS 80 FR 30, Outward opening
Door ADS 80 FR 30, Outward opening
    Schüco
    Archived

    Door ADS 80 FR 30, Outward opening

    4.6 out of 5 stars4.6(7 reviews)

    Aluminium Fire protection door system with a basic depth of 80 mm in FR 30

    The proven Schüco ADS 80 FR 30 door system with a basic depth of 80 mm, which is based on highly stable 5-chamber hollow profiles, features impressive versatility in terms of smoke and fire resistance.

    • Internal use of side-hung door drives
    • Attractive appearance even in door rebate area due to well-concealed intumescent strips
    • Sound reduction
    • Safety barrier loading
    • Opposed opening door
    • Clear opening height approved up to 2988 mm
    • Predominantly compatible with the Schüco ADS Door Systems
    Specification
    • Schüco ADS 80 FR 30, thermally broken aluminium system for EI 30 fire protection barriers, in accordance with EN 1634-1 / 1363-1 / DIN 4102 and EN 1634-3 / DIN 18095 with a basic depth of 80 mm.

      • Fire protection barrier (EI 30), T 30-1 RS, approval certificate no.: Z-6.20-1888
      • Permissible dimensions, width (clear opening width) 460 mm to 1400 mm, height 1648 mm to 2988 mm.
      • Fire protection barrier (EI 30), T 30-2 RS, approval certificate no.: Z-6.20-1888
      • Permissible dimensions, width (clear opening width) 940 mm to 2820 mm, height 1648 mm to 2988 mm.
      • Fire-resistant glazing (EI 30), F 30, approval certificate no.: Z-19.14-1830
      • Maximum permissible height of the fire-resistant glazing = 4500 mm
      • Maximum permissible width of the fire-resistant glazing = unlimited
      • Maximum permissible pane / panel dimensions in portrait format: 1400 x 3000 mm
      • Maximum permissible pane / panel dimensions in landscape format: 2430 x 1400 mm
      • Maximum permissible pane size for safety barrier glazing: 1200 x 2200 mm

      Design features:

      • 5-chamber aluminium hollow profiles.
      • Fire boards must be inserted in accordance with the system specifications.
      • Multi-purpose groove for push-in fixing of fittings (locks, security pins, electric strike, mounting anchor, barrel hinge).
      • Only tested fire-resistant glass and/or infills that are listed in the approval may be used.
      • In the rebate area of the outer/leaf frames, coated intumescent strips are inserted in the multi-purpose groove.
      • All fire-resistant glass and/or infills are sealed in using external and internal EPDM gaskets.
      • The sill is sealed by a gasket that lowers automatically when the door is closed.
      • The fire-resistant doors must be smoke-proof in accordance with EN 1634-3 / DIN 18095.

      Where the construction is used as an outer component (fire-resistant glazing only), corresponding rebate base ventilation and the required additional measures must be carried out in accordance with the approval. The attachments to building structure must be made in accordance with requirements in the outside area.

      Profile basic depths:

      • Outer frame, mullion, transom,leaf frame, sill 80 mm
      • Mullion (reinforced) 140 mm

      Profile face widths:

      • Outer frame / sill, bottom 106 / 150 mm
      • Outer frame, side and top 69 mm
      • Mullion 94 mm
      • Transom 94 mm
      • Leaf frame (outward-opening) 98 mm
      • Leaf frame (inward-opening) 73 mm
      • Leaf profile, bottom 142 mm
      • Outer frame extension 44 mm

      The door leaves must have a four-sided mitre-cut leaf profile.

    Technical specification
    • Unique ref.Schueco_door_ads_80_fr_30
    • Product familySecurity Systems
    • Product groupSchüco smoke and fire protection Systems
    • TypeObject (single object)
    • Date of publishing2016-09-21
    • Edition number2
    • Depth (mm)80
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • IFC classificationDoor
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • Uniclass 2015 CodeSs_25_30_20_25
    • Uniclass 2015 DescriptionDoorset systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit