Selecting the location and language will prioritise localised information. Continue
Window AWS 75.SI+, Horizontal and Vertical Pivot Windows
Schüco

Window AWS 75.SI+, Horizontal and Vertical Pivot Windows

Aluminium Window system with a basic depth of 75 mm as pivot window

The optimised Schüco AWS 75.SI+ (Thermally Super Insulated) standard window system for the 75 mm basic depth is part of the Schüco AWS system platform and forms the basis for a range of applications in energy-efficient building envelopes.

  • Uf value 0.9 W/(m²K) (PT insulating bars) and Uf value 1.2 W/(m²K) (PA insulating bars) with a face width of 117 mm
  • Uw value 0.88 W/(m²K) (PT insulating bars) with Ug = 0.6 W/(m²K) and plastic spacer and Uw value 1.2 W/(m²K) (PA insulating bars) with Ug = 1.1 W/(m²K) and plastic spacer
  • Flexible level of insulation due to different design options 
  • Integration of the new Schüco AvanTec SimplySmart fittings range
  • Burglar resistance to WK3 (RC 3) in accordance with DIN V ENV 1627
Specification
  • Schüco AWS 75.SI, highly thermally insulated aluminium window system with 75 mm basic depth.

    Design features:

    Face-fitted vent frame on the room side rebated by 10 mm from the frame edge, flush-fitted on the outside. Thermally insulated insulating bars with three hollow chambers form the rebate for the co-extruded, double hollow chamber centre gasket fitted with a foam core. The system must be fitted with square glazing beads. The glazing beads are installed with plastic clips to compensate tolerances.

    Profile basic depths:

    • Outer frame, mullion, transom 75 mm
    • Vent frame 85 mm

    Profile face widths:

    • Outer frame, bottom 104 mm
    • Outer frame, side and top 79 mm
    • Insert outer frame 44 mm
    • Mullion 94 mm
    • Transom 94 mm
    • Vent frame (window) 41 mm
    • Vent frame (window door) 51 mm
    • Double-vent profile 67 mm
Technical specification
  • Unique ref.schueco_window_aws_75_si_plus_horizontal_and_vertical_pivot_windows
  • Collection setWindows (AWS)
  • CollectionHorizontal & Vertical Pivot Windows
  • TypeObject (single object)
  • Date of publishing2017-04-27
  • Edition number3
  • Depth (mm)75
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeSs_25_30_95
  • Uniclass 2015 DescriptionWindow systems

Region availability

Europe Asia North America Africa South America Oceania
Andorra
United Arab Emirates
Antigua and Barbuda
Angola
Argentina
American Samoa
Albania
Afghanistan
Anguilla
Burkina Faso
Bolivia
Australia
Austria
Armenia
Aruba
Burundi
Brazil
Cook Islands
Åland Islands
Azerbaijan
Barbados
Benin
Chile
Fiji
Bosnia and Herzegovina
Bangladesh
Saint-Barthélemy
Botswana
Colombia
Federated States of Micronesia
Belgium
Bahrain
Bermuda
Democratic Republic of the Congo
Ecuador
Guam
Bulgaria
Brunei
Caribbean Netherlands
Central African Republic
Falkland Islands (Islas Malvinas)
Kiribati
Belarus
Bhutan
The Bahamas
Republic of the Congo
French Guiana
Marshall Islands
Switzerland
Cocos (Keeling) Islands
Belize
Côte d'Ivoire
Guyana
Northern Mariana Islands
Cyprus
China
Canada
Cameroon
Peru
New Caledonia
Czech Republic
Christmas Island
Costa Rica
Cape Verde
Paraguay
Norfolk Island
Germany
Georgia
Cuba
Djibouti
Suriname
Nauru
Denmark
Hong Kong
Curaçao
Algeria
Uruguay
Niue
Estonia
Indonesia
Dominica
Egypt
Venezuela
New Zealand
Spain
Israel
Dominican Republic
Western Sahara
French Polynesia
Finland
India
Grenada
Eritrea
Papua New Guinea
Faroe Islands
British Indian Ocean Territory
Greenland
Ethiopia
Pitcairn Islands
France
Iraq
Guadeloupe
Gabon
Palau
United Kingdom
Iran
Guatemala
Ghana
Solomon Islands
Guernsey
Jordan
Honduras
The Gambia
Tokelau
Gibraltar
Japan
Haiti
Guinea
Timor-Leste
Greece
Kyrgyzstan
Jamaica
Equatorial Guinea
Tonga
Croatia
Cambodia
Saint Kitts and Nevis
Guinea-Bissau
Tuvalu
Hungary
North Korea
Cayman Islands
Kenya
United States Minor Outlying Islands
Ireland
South Korea
Saint Lucia
Comoros
Vanuatu
Isle of Man
Kuwait
Collectivity of Saint Martin
Liberia
Wallis and Futuna
Iceland
Kazakhstan
Martinique
Lesotho
Samoa
Italy
Laos
Montserrat
Libya
Jersey
Lebanon
Mexico
Morocco
Liechtenstein
Sri Lanka
Nicaragua
Madagascar
Lithuania
Myanmar (Burma)
Panama
Mali
Luxembourg
Mongolia
Saint Pierre and Miquelon
Mauritania
Latvia
Macau
Puerto Rico
Mauritius
Monaco
Maldives
El Salvador
Malawi
Moldova
Malaysia
Sint Maarten
Mozambique
Montenegro
Nepal
Turks and Caicos Islands
Namibia
Macedonia (FYROM)
Oman
Trinidad and Tobago
Niger
Malta
Philippines
United States
Nigeria
Netherlands
Pakistan
Saint Vincent and the Grenadines
Reunion
Norway
Palestine
British Virgin Islands
Rwanda
Poland
Qatar
U.S. Virgin Islands
Seychelles
Portugal
Saudi Arabia
Sudan
Romania
Singapore
Saint Helena
Serbia
Syria
Sierra Leone
Russia
Thailand
Senegal
Sweden
Tajikistan
Somalia
Slovenia
Turkmenistan
South Sudan
Svalbard and Jan Mayen
Turkey
São Tomé and Príncipe
Slovakia
Taiwan
Swaziland
San Marino
Uzbekistan
Chad
Ukraine
Vietnam
Togo
Vatican City
Yemen
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe