Publish your products
Window LivIng 82 MD, Inward opening
Window LivIng 82 MD, Inward opening
Window LivIng 82 MD, Inward opening
Window LivIng 82 MD, Inward opening
    Schüco
    Archived

    Window LivIng 82 MD, Inward opening

    4.6 out of 5 stars4.6(12 reviews)

    PVC-U Window system with a basic depth of 82 mm

    The thermally highly insulated Schüco LivIng window system is an innovative 7-chamber system that can be constructed as a twin system with both a rebate gasket and a centre gasket.

    • Vento geometry with rebated appearance (Classic)
    • In the centre gasket system, all fittings components are even protected from corrosion and against dirt even more reliably by the additional drainage level
    • ift passive house compatible with centre gasket
    • Easy-access threshold
    • extensive possibilities of surface design
    Specification
    • Schüco LivIng 82 AS, thermally-insulated PVC-U window and door system
      Rebated system with a basic depth of 82 mm

      Rebate gasket system with the following design features:

      • Frame profiles made of good-quality, high-resistance rigid PVC
      • 7-chamber construction with galvanised steel reinforcements
      • Glazing and rebate gaskets made from weld-on EPDM, flush-fitted to the profile, UV and weather-resistant, silver-grey
      • 52 mm glazing thickness possible without the use of additional glazing rebate extensions. 
      • 20 mm rebate on the room side between the vent frame and frame edge; vent overlap is 6 mm outside, 8 mm inside, glass edge
      • cover is 20 mm, all profile edges are rounded

      Profile basic depths:

      • Outer frame, mullion, transom: 82 mm
      • Vent frame: 82 mm

      Profile face widths:

      • Outer frame: 70, 80, 100 mm
      • Mullion/transom: 92, 112 mm
      • Vent frame, window (outside view): 40, 50, 77 mm
      • Leaf frame, side entrance door (outside view): 77 mm
      • Leaf frame, entrance door (outside view): 92 mm
      • Meeting stile profile: 58, 74 mm
      • Leaf mid rail: 72 mm
    Technical specification
    • Unique ref.schueco_window_living_82_md_inward_opening
    • Product familyWindows (AWS)
    • Product groupWindows
    • TypeObject (single object)
    • Date of publishing2020-01-29
    • Edition number2
    • Depth (mm)82
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeSs_25_30_95
    • Uniclass 2015 DescriptionWindow systems
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit