Publish your products
Big meeting, seminar & conference table mastermind flow
Big meeting, seminar & conference table mastermind flow
Big meeting, seminar & conference table mastermind flow
Big meeting, seminar & conference table mastermind flow
Big meeting, seminar & conference table mastermind flow
    sedus

    Big meeting, seminar & conference table mastermind flow

    Meeting, seminar & conference table With mastermind Sedus has developed an intelligent table system that is anything but off the rack. It can be adapted to any room size or shape, and offers almost endless possibilities for customisation. Added to this are the high quality standards: in production, only selected materials are used, and in addition to this, many steps are carried out by hand. Whether for meetings and conferences or in informal working areas – mastermind is a perfect fit for you.
    Specification
    • Product description

      • Polygonal module system consisting of starting, extension and end elements.
      • Systems configurable in different sizes. Accommodates up to 12 people.


      Frame system

      • Easy-to-assemble frame consisting of support beams, connecting knot elements, conical table legs made of steel tube or wood
      • Height adjustment modules made of plastic, adjustment range approx. 20 mm
      • Table height 730 mm

      Frame elements

      • Support beams and knots silver anodised
      • Knots with anti-fingerprint coating

      Table legs

      • Optionally chrome-plated, powder coated black, white aluminium, white or natural beech and natural oak.

      Table top – Dimensions

      Two-part system - consisting of starting and end element

      Width: 2900 mm

      Depth: 1550 mm

      Three-part system - consisting of starting, extension and end element

      Width: 4000 mm

      Depth: 2000 mm

      Four-part system - consisting of a starting, 2x extension and end element

      Width: 5300 mm Width: 4800 mm

      Depth: 2200 mm Depth: 2300 mm


      Veneer/design grain

      • Veneer grain runs across

      Quality standards

      • Made in Germany
      • Tested for harmful substances by TÜV Rheinland LGA Products GmbH
      • High-quality materials
      • Five year guarantee in accordance with the conditions in the price list
      • Produced in accordance with ISO 9001 Quality management

      Ecology

      • 10 year availability of spare parts
      • Easy maintenance thanks to simple part replacement
      • GREENGUARD certified
      • Global Reporting Initiative (GRI sustainability reporting criteria)
      • Produced in accordance with ISO 14001 Environmental management
      • Produced in accordance with ISO 50001 Energy management
    Technical specification
    • Unique ref.big-office-table-mastermind
    • Product familyMastermind table
    • Product groupMeeting tables
    • TypeObject (single object)
    • Date of publishing2024-10-17
    • Edition number1
    • Height (mm)1048
    • Width (mm)2899
    • Depth (mm)1547
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Tables
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_21
    • Uniclass 2015 DescriptionDesks, tables and worktops
    • OmniClass Number23-21 13 00
    • OmniClass TitleRetail and Office Equipment and Furnishings

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit