Publish your products
single user & conference table se:lab work desk
single user & conference table se:lab work desk
single user & conference table se:lab work desk
single user & conference table se:lab work desk
single user & conference table se:lab work desk
    sedus

    single user & conference table se:lab work desk


    Whether as a single workplace or as a conference desk, se:lab work desk promises easy and flexible working. The four-legged desk in modern design can be used for any work situation, almost anywhere. Optional castors enable it to be moved freely throughout the room.

    Specification
    • Product family

      • Desks
      • Meeting and conference tables

      The individual and conference tables must be characterised by a simple and light frame and must be suitable for a variety of applications.

      Frame system

      The frame system must be based on a functional frame construction consisting of two leg frames that are bolted together with one or two longitudinal crossbeams. The high-strength connection of the leg frames with the frame must be achieved by means of a stable screw system with 2 screws each in order to ensure optimal force transmission into the frame system.

      Base

      The leg frame must consist of round tubes. These must create a filigree and light appearance.

      The desks must be fitted with gliders as standard. Castors in pure white or black must be available as an option. Two of the castors must be lockable, which supports the application in agile workplace concepts. The castors must be 65 mm in diameter. If castors are used, the desk height must not change.

      The desk series must include the following height adjustment:

      • fixed height 740 mm

      (cross section round tube Ø 40 mm)

      Desktops

      The following rectangular desktops must be available as desks:

      • depths: 600, 700, 800, 900, 1000 mm
      • widths: 800, 900, 1000, 1200, 1400, 1600, 1800, 2000

      The following rectangular desktops must be available as conference desks:

      • depths: 600, 700, 800, 900, 1000, 1200 mm
      • widths: 800, 900, 1000, 1200, 1400, 1600, 1800, 2000

      The desktops must have 90° corners as standard. Optionally, it must be possible to have rounded corners with a radius of r=50.

      Substrate

      The desktops must be available as 19 mm thick three-layer chipboard with melamine resin finish or veneer.

      The use of three-layer chipboard must be appropriate to the substrate compliant with EN 312-2003.

      With regard to formaldehyde emissions, the coated particle boards must comply with standard E05 according to EN 717-1.

      Product features

      Desks

      The desktops must be connected to the frame by means of desktop block connectors as standard. Mounting by means of desktop clip connectors must be available as an option.

      Conference tables

      The conference desk must be available in different desktop sizes. The frame system must be identical to that of the desks. In the case of an optional electrical connection, it must align with the centre of the desk. The desktops must be connected to the frame by means of desktop block connectors as standard. Mounting by means of desktop clip connectors must be available as an option.

      Add-on options

      It must be possible to attach the following elements using the clamp adapter:

      • function bridges
      • desk-mounted privacy screens
      • workstation lamps
      • monitor holders

      CPU holder

      The CPU holder must be mounted under the desktop. The usable size of the supporting plate is to be 450 x 205 mm. The maximum load capacity is not to exceed 10 kg.

      Laptop holders

      A laptop holder must be available for the desk series. The holder must be mounted under the desktop. The usable size of the supporting plate with a maximum load of 10 kg must be 350 x 330 mm.

      Drawer attached underneath the desk

      A drawer attached under the desk must be provided. It must consist of a metal housing, which is screwed under the desktop, and a pull-out felt tray. The internal dimensions must be 349 x 225 mm and a height must be 70 mm, to offer sufficient storage space for everyday items, such as pens, notebooks and smartphones. It must be possible to powder-coat the metal housing in five modern colours. The felt shell must be in the colours anthracite and light grey. It must be possible to select the drawer attached underneath with a lock as an option. The maximum load capacity is not to exceed 10 kg.

        Packaging

        Items must be supplied in sections for on-site final assembly in order to keep the transport volume as small as possible.

        Quality and ecology

        The desk series must be designed in accordance with the relevant excerpted standards depending on the model:

        • GS test certificate (in preparation)
          • DIN Special Report 147
          • DIN EN-527-1/2/3 office desks (except for soft touch)
          • BGI 650
          • EK 5/AK3 (PfG-AF)
          • NEN 2449
          • PAH confirmation for relevant components
          • DIN, VBG+FAVW, BSO
        • PEFC certification for wood components
        • AGR certificate
        • Greenguard

        The product manufacturing processes must be certified to the following standards:

        • DIN ISO 14001 Environmental management
        • DIN ISO 9001 Quality management
        • DIN ISO 50001 Energy management
        • DIN ISO 45001 Occupational safety
      Technical specification
      • Unique ref.desk-se-lab-work
      • Product familyWorkplace desk
      • Product groupOffice table
      • TypeObject (single object)
      • Date of publishing2024-10-17
      • Edition number1
      • Height (mm)740
      • Width (mm)1600
      • Depth (mm)800
      Related
      • Manufactured inGermany
      Classification
      • BIMobject CategoryFurniture - Office Tables
      • IFC classificationFurniture
      • Uniclass 2015 CodePr_40_50_21
      • Uniclass 2015 DescriptionDesks, tables and worktops
      • OmniClass Number23-21 13 00
      • OmniClass TitleRetail and Office Equipment and Furnishings

      Region availability

      Europe Asia Africa
      Åland Islands
      Afghanistan
      Egypt
      Albania
      Armenia
      Andorra
      Azerbaijan
      Austria
      Bahrain
      Belarus
      Bangladesh
      Belgium
      Bhutan
      Bosnia and Herzegovina
      British Indian Ocean Territory
      Bulgaria
      Brunei
      Croatia
      Cambodia
      Cyprus
      China
      Czech Republic
      Christmas Island
      Denmark
      Cocos (Keeling) Islands
      Estonia
      Georgia
      Faroe Islands
      Hong Kong
      Finland
      India
      France
      Indonesia
      Germany
      Iran
      Gibraltar
      Iraq
      Greece
      Israel
      Guernsey
      Japan
      Hungary
      Jordan
      Iceland
      Kazakhstan
      Ireland
      Kuwait
      Isle of Man
      Kyrgyzstan
      Italy
      Laos
      Jersey
      Lebanon
      Latvia
      Macau
      Liechtenstein
      Malaysia
      Lithuania
      Maldives
      Luxembourg
      Mongolia
      Malta
      Myanmar (Burma)
      Moldova
      Nepal
      Monaco
      North Korea
      Montenegro
      Oman
      Netherlands
      Pakistan
      North Macedonia
      Palestine
      Norway
      Philippines
      Poland
      Qatar
      Portugal
      Saudi Arabia
      Romania
      Singapore
      Russia
      South Korea
      San Marino
      Sri Lanka
      Serbia
      Syria
      Slovakia
      Taiwan
      Slovenia
      Tajikistan
      Spain
      Thailand
      Svalbard and Jan Mayen
      Türkiye
      Sweden
      Turkmenistan
      Switzerland
      United Arab Emirates
      Ukraine
      Uzbekistan
      United Kingdom
      Vietnam
      Vatican City
      Yemen
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit