Publish your products
Mastermind Meeting Table
Mastermind Meeting Table
Mastermind Meeting Table
Mastermind Meeting Table
Mastermind Meeting Table
Mastermind Meeting Table
    sedus

    Mastermind Meeting Table

    With mastermind Sedus has developed an intelligent table system that is anything but off the rack. It can be adapted to any room size or shape, and offers almost endless possibilities for customisation. Added to this are the high quality standards: in production, only selected materials are used, and in addition to this, many steps are carried out by hand. Whether for meetings and conferences or in informal working areas – mastermind is a perfect fit for you.

    Specification

    • Product family

      • Single tables
      • Shapes: rectangle, boat shape, square, circle, arched triangle
      • Modular systems
      • Linear elements
      • Angular elements


      Frame system/Leg frames

      At the heart of the concept is the robust, easy-to-assemble frame consisting of aluminium support beams with functional profile, knot elements in the cast aluminium and conical table legs in steel or wood.

      The knot elements are the connecting element between the support beams, table legs and table tops.

      The tubular table legs are supplied as a fully assembled unit with the knot elements. The height-adjustment modules at the end of the table leg provide an adjustment range of 20 mm and are adjustable without tools.

      The knot elements have 5 different connecting positions for the support beams. If required it must be possible to mount these on the knots at any angle.

      The table tops are mounted on this basic structure. The table top is mounted without tools by means of a ¼ turn of a rotating clamping plate in the knot. The rotating clamping plate has handle strips for this purpose.

      The multifunction groove of the support beams allows easy mounting of cable trays, single cable holders and modesty panels.


      Table tops

      Dimensions

      Single table

      Single table, rectangular

      • Depth: 1000 mm, width 1800/2000/2400/2600 mm
      • Depth: 1200 mm, width 2000/2400/2600 mm

      Single table, boat-shaped

      • Depth, front: 1050 mm, depth centre 1200 mm, width 2600/3850 mm
      • Depth, front: 1050 mm, depth centre 1300 mm, width 5200 mm

      Single table, square

      • Depth: 1200 mm, width: 1200 mm
      • Depth: 1800 mm, width: 1800 mm

      Single tables, round

      • Diameter 1300 mm / 1600 mm

      Single tables, arched triangle

      • Side length: 1800 mm x 1800 mm x 1800 mm

      Modular system

      Starting elements/end elements, linear

      • Depth: 800 mm, width: 1100/1700/1900/2400/2600 mm
      • Depth: 900 mm, width: 1100/1700/1900/2400/2600 mm
      • Depth: 1200 mm, width: 1100/1700/1900/2400/2600 mm

      Extension elements

      • Depth: 800 mm, width: 850/1450/1650/2150/2350 mm
      • Depth: 900 mm, width: 850/1450/1650/2150/2350 mm
      • Depth: 1200 mm, width: 850/1450/1650/2150/2350 mm

      Angular elements

      • Depth: 800 mm, angle: 90°
      • Depth: 900 mm, angles: 90°, 30°, 150°

      Substrate

      The use of 25 mm three-layer chipboard is appropriate to the substrate compliant with EN 312-2003.

      Only E1 quality chipboard is used.

      Alternatively, 25 mm thick MDF panels can be used as the substrate.

      Model features

      Single tables

      The table tops are mounted on a basic frame consisting of support beams, knot elements and table legs by means of rotating clamping plates without tools.

      Tables with a width of up to 2600 mm have a frame construction which supports the table top along its entire length, eliminating the need for a pair of legs in the middle of the table.

      Boat-shaped tables with a width of 5450 mm and 3850 mm have two opposing table tops.

      The dimensions of the single tables match the number of seats (4, 6, 8, 10, 14 seats) and the choice of seating (visitor’s and conference chairs or conference swivel chairs) and the resulting seat place width (from 700 mm, from 800 mm).

      Conference configuration

      Multipart conference table configurations with a depth of 800, 900 and 1200 mm are possible using linkable starting, linear, angular and end elements.

      The starting and end element are rounded at the corners, the leg frames on these desks are positioned 250 mm from the end.

      The table tops are mounted on a basic frame consisting of support beams, knot elements and table legs by means of rotating clamping plates without tools.

      Linear modules with a width of up to 2600 mm have a frame construction which supports the table top along its entire length, eliminating the need for a pair of legs in the middle of the module.

      Linking: conference configurations can be extended to any length required. Rotating clamping plates and die cast zinc panel connectors are used to create a force- and form-fitting connection between the individual table elements at the centre of the frame knot.

      The dimensions of the individual modules match the number of seats (4, 6, 8, 10, 14 seats) and the choice of seating (visitor’s and conference chairs or conference swivel chairs) and the resulting seat place width (from 700 mm, or 800 mm).

    Technical specification
    • Unique ref.mastermind-table
    • Product familyMastermind table
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2024-11-26
    • Edition number1
    Related
    • Manufactured inGermany
    Classification
    • BIMobject CategoryFurniture - Office Tables

    Region availability

    Europe Asia Africa
    Åland Islands
    Afghanistan
    Egypt
    Albania
    Armenia
    Andorra
    Azerbaijan
    Austria
    Bahrain
    Belarus
    Bangladesh
    Belgium
    Bhutan
    Bosnia and Herzegovina
    British Indian Ocean Territory
    Bulgaria
    Brunei
    Croatia
    Cambodia
    Cyprus
    China
    Czech Republic
    Christmas Island
    Denmark
    Cocos (Keeling) Islands
    Estonia
    Georgia
    Faroe Islands
    Hong Kong
    Finland
    India
    France
    Indonesia
    Germany
    Iran
    Gibraltar
    Iraq
    Greece
    Israel
    Guernsey
    Japan
    Hungary
    Jordan
    Iceland
    Kazakhstan
    Ireland
    Kuwait
    Isle of Man
    Kyrgyzstan
    Italy
    Laos
    Jersey
    Lebanon
    Latvia
    Macau
    Liechtenstein
    Malaysia
    Lithuania
    Maldives
    Luxembourg
    Mongolia
    Malta
    Myanmar (Burma)
    Moldova
    Nepal
    Monaco
    North Korea
    Montenegro
    Oman
    Netherlands
    Pakistan
    North Macedonia
    Palestine
    Norway
    Philippines
    Poland
    Qatar
    Portugal
    Saudi Arabia
    Romania
    Singapore
    Russia
    South Korea
    San Marino
    Sri Lanka
    Serbia
    Syria
    Slovakia
    Taiwan
    Slovenia
    Tajikistan
    Spain
    Thailand
    Svalbard and Jan Mayen
    Türkiye
    Sweden
    Turkmenistan
    Switzerland
    United Arab Emirates
    Ukraine
    Uzbekistan
    United Kingdom
    Vietnam
    Vatican City
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit